Loading

ASEM 6300V Smart UPS

ASEM 6300V Smart UPS (Uninterruptible Power Supply) helps prevent downtime and data loss of your industrial PC in the event of 24V DC power interruptions.
Loading
  1. Products
  2. Overview
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(41425)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 6300v-smart-ups-straight-front.jpg
  • ASEM 6300V Smart UPS Accessory, front view displaying battery
  • ASEM 6300V Smart UPS Accessory for Industrial PCs, front view at angle
6300v-smart-ups-straight-front.jpg
ASEM 6300V Smart UPS Accessory, front view displaying battery
ASEM 6300V Smart UPS Accessory for Industrial PCs, front view at angle
Allen-Bradley logo

The ASEM 6300V Smart UPS uninterruptible power supply protects your compatible industrial computer and monitor from unexpected power interruptions. In the event of a voltage drop or disconnection, it supplies up to 240W of DC power to your devices and signals the industrial PC to trigger an orderly shutdown through a serial connection using a custom RS-485 protocol. The safe shutdown of the system prevents the corruption or loss of critical data and minimizes downtime.


Key Features

  • This book mounted, integrated solution combines the UPS electronics, contained in an aluminum chassis, and the battery pack with lead acid cells in a plastic case.
  • Features up to 240W of output power at 24V DC to support your compatible industrial PC and associated monitor
  •  Utilizes RS-485 serial communication with proprietary protocol to exchange diagnostic and status information to the connected PC.
  • Includes free UPS Console software that collects and displays diagnostic information such as:
    • Smart UPS identification
    • Voltage/current monitoring
    • Capacity and status of the battery
    • Connection status
    • Event log

Compatibility

The ASEM 6300V Smart UPS accessory is compatible with ASEM 6300M and 6300MA monitors, ASEM 6300P-EW1, 6300B-EW1 and 6300B-JB1 industrial PCs, as well as all future ASEM 6300 released products.

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left ASEM 6300V Smart UPS
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose