Loading

6300T Box Thin Client
Allen-Bradley

Our ASEM 6300T Box Thin Clients feature Intel Apollo Lake Atom processors, making them ideal for human machine interface (HMI), IIoT gateway and data logging applications.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • ASEM 6300B-JB1 Compact Box PC front view


    ASEM 6300T-JB1

  • ASEM 6300T Single DisplayPort Thin Client

     

    ASEM 6300T Single DisplayPort Thin Client

  • Front view of the ASEM 6300T Dual DisplayPort Thin Client on a white background. 6300T-BBD2DA-ABNNNN-N1S

     

    ASEM 6300T Dual DisplayPort Thin Client

  • Right side view of the ASEM 6300T Dual DisplayPort Thin Client on a white background. 6300T-BBD2DA-ABNNNN-N1S

     

    ASEM 6300T Dual DisplayPort Thin Client

  • Left side view of the ASEM 6300T Dual DisplayPort Thin Client on a white background. 6300T-BBD2DA-ABNNNN-N1S

     

    ASEM 6300T Dual DisplayPort Thin Client

ASEM 6300B-JB1 Compact Box PC front view


ASEM 6300T-JB1

ASEM 6300T Single DisplayPort Thin Client

 

ASEM 6300T Single DisplayPort Thin Client

Front view of the ASEM 6300T Dual DisplayPort Thin Client on a white background. 6300T-BBD2DA-ABNNNN-N1S

 

ASEM 6300T Dual DisplayPort Thin Client

Right side view of the ASEM 6300T Dual DisplayPort Thin Client on a white background. 6300T-BBD2DA-ABNNNN-N1S

 

ASEM 6300T Dual DisplayPort Thin Client

Left side view of the ASEM 6300T Dual DisplayPort Thin Client on a white background. 6300T-BBD2DA-ABNNNN-N1S

 

ASEM 6300T Dual DisplayPort Thin Client

Allen-Bradley logo

 ASEM™ 6300T Box Thin Clients are ThinManager® Ready devices for use with ThinManager Software.  ThinManager provides unprecedented control and security in a sustainable and scalable platform. ThinManager's thin client architecture allows for deployment of centrally managed, low-cost hardware while securely delivering the applications and tools familiar to your users.


  • Available in single, dual or quad DisplayPort configurations supporting up to 4K high resolution       
  • Fanless construction for increased up-time
 

 

6300T-BA 6300T-BB 6300T-JB1
Processor

Intel Atom x7-3950 1.6 GHz (2.0 GHz Burst), 4 cores/4 threads, 2 MB L2 cache)

Intel Atom x7-3950 1.6 GHz (2.0 GHz Burst), 4 cores/4 threads, 2 MB L2 cache)

Intel® Celeron® 6305E 1.8 GHz, 2C/4T, 4 MB smart cache, 10 nm

System memory - RAM

4 GB/8 GB, LP-DDR4 - 2400 (soldered)

4 GB/8 GB, LP-DDR4 - 2400 (soldered)

4GB/8GB (soldered)

LAN

2 x Ethernet 10/100/1000 Mbps (Intel I210, RJ45)

2 x Ethernet 10/100/1000 Mbps (Intel I210, RJ45)

4 x Ethernet 10/100/1000/2500 Mbps (Intel i226, RJ45)

USB

2 x USB 3.0 (Type-A)

4 x USB 3.0 (Type-A)

4 x USB 3.2 (Type-A)

Video output

1 x DisplayPort ++ v1.2 (max resolution: 4096 x 2160 @ 60 Hz)

2 x DisplayPort ++ v1.2 (max resolution: 4096 x 2160 @ 60 Hz)

2 x  or 4 x DisplayPort++ V1.4a

Audio

-             

Standard 3.5 mm audio output jack

1 x line-out audio stereo

1 x microphone-in

Serial

-             

1 x RS232 Port (DB9M)

1 x RS-232/422/485 isolated (DB9M)* 4 Display model only

Power

24V DC (18...32V DC) isolated

24V DC (18...32V DC) isolated

24V DC (18...32V DC) isolated

Mounting

DIN rail mount, wall mount

DIN rail mount with optional accessory, wall mount

Book mount or DIN rail mount

Case material

Aluminum alloy

Aluminum alloy

Aluminum alloy

Operating temperature

0...50 °C (32…122 °F)

0...50 °C (32…122 °F)

0...50 °C (32…122 °F)

Storage temperature

−10...+60 °C (14…140 °F)

−10...+60 °C (14…140 °F)

−20...+65 °C (-4…149 °F)

Humidity 80% (non-condensing)

80% (non-condensing)

20%...90% RH @ 25 °C (77 °F) non-condensing

Approvals
  • CE (EN 61326-1, EN 61010-1, EN 61010-2-201)
  • cULus LISTED (UL61010)
  • RCM
  • CE (EN 61326-1, EN 61010-1, EN 61010-2-201)
  • cULus LISTED (UL61010)
  • RCM
  • Class I Division 2, Groups A, B, C, D T4
  • Class I Zone 2, IIC, T4
  • Europe (ATEX) II 3 G, Ex ec IIC T4 Gc
  • CE (EN 61326-1, EN 61010-1, EN 61010-2- 201)
  • RCM (Australia and New Zealand)
  • cULus Listed (UL61010)
  • REACH
  • Cmim (Morocco) • RoHS
  • KCC (Korea) • UKCle

Note: Thin Client ships without SSD or OS 

Video
ASEM 6300 Industrial Computers and Monitors Overview

Industrial environments can be very harmful to electronic devices and components. ASEM™ 6300 industrial computers and monitors provide the protection you need and the visibility you want. Watch this overview video to see how ASEM 6300 products can help streamline your operations.

  • Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors
    Bottles with orange liquid in them and green caps going down a track in a production system with industrial PCs and monitors
    eBook
    Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors

    ASEM™ 6300 industrial PCs, monitors and thin clients offer a unique value proposition based on its modular construction, available options and remote management functionality, helping enable your Connected Enterprise® production system.

    Read Now
  • How an Industrial Control System Delivers Operational Success
    Woman wearing hard hat and safety glasses and looking at a tablet, in a manufacturing environment.
    eBook
    How an Industrial Control System Delivers Operational Success

    Our ASEM™ 6300 industrial computers and monitors are interoperable with your existing legacy technology; however, this solution can also be deployed as an integrated, end-to-end suite of products. Learn how this portfolio can help simplify maintenance and make upgrades easier to install.

    Read Now
  • Visibility that Creates New Value
    Male employee writing on a paper on a clipboard information that he is viewing from a panel in a processing plant.
    eBook
    Visibility that Creates New Value

    Smart manufacturing manifests as a knowledge-based enterprise, in which devices  and processes are optimized to enhance productivity, safety, security, sustainability and performance.

    Read Now

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
ASEM 6300 Industrial Monitors, PCs, and Thin Clients Specifications 6300-TD001_-EN-P
Installation Instructions Publication
6300B Box PCs and 6300T Box Thin Clients Installation 6300B-IN001_-EN-P
Remote Video Link Receiver for 6300B Box PCs and 6300T Box Thin Clients 6300V-IN004_-EN-P
Remote Video Link Transmitter for 6300B Box PCs and 6300T Box Thin Clients 6300V-IN005_-EN-P
VersaView 6300 DC Connector Assemblies and Replacement Mounting Clips Installation 6300V-IN003_-EN-P
Wall-mount and DIN Rail Brackets for 6300B Box PCs and 6300T Box Thin Clients Installation Instructions 6300V-IN002_-EN-P
User Manuals Publication
6300B Box PCs and 6300T Box Thin Clients User Manual 6300B-UM001_-EN-P
ThinManager 12.1 Thin Client Management Platform User Manual TM-UM001_-EN-P
Product Profiles Publication
Bulletin 6300B Box PC and 6300T Box Thin Client Product Profile 6300B-PP001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
RCM CertificationRCM Certification
  • CE Marked
  • cULus Listed
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left 6300T Box Thin Client
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose