Loading

ASEM 6300B-SW2 Performance Box PC

The ASEM 6300B-SW2 brings a reliable and highly configurable box PC solution, operating on Windows 11 with Intel Core i3, i5, i7 processors and ECC. Available for Customer Q1 2026.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(40)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • ASEM 6300B Box PC view with available inputs in the D2 configuration



  • ASEM 6300B Box PC view with available inputs in the S0 configuration
  • ASEM 6300B Box PC view with available inputs in the S1 configuration
  • ASEM 6300B Box PC view with available inputs in the SL configuration
ASEM 6300B Box PC view with available inputs in the D2 configuration



ASEM 6300B Box PC view with available inputs in the S0 configuration
ASEM 6300B Box PC view with available inputs in the S1 configuration
ASEM 6300B Box PC view with available inputs in the SL configuration
Chevron LeftChevron Left
ASEM 6300B Box PC view with available inputs in the D2 configuration
Chevron LeftChevron Left
ASEM 6300B Box PC view with available inputs in the S0 configuration
ASEM 6300B Box PC view with available inputs in the S1 configuration
ASEM 6300B Box PC view with available inputs in the SL configuration
Allen-Bradley logo

The updated Performance Box PC, ASEM 6300B-SW2, brings a reliable and highly configurable solution to production automation. Our ASEM 6300B-SW2 Wall Mount Box PC is our performance Box PC based on the Intel Raptor Lake Refresh 13th Generation CPUs including 15W, 28W and 45W CPU models. 

This PC offers different sizes of configuration including:

  • SL - no communications ports and no expansion slot (slim model)
  • S0 - with communication ports but no expansion slot
  • S1 - with a PCIe expansion slot, optional communication ports and optional internal 2x SSD 2,5”.
  • D2 - with extractable disks 2x SSD 2,5” and optional communication ports

A runtime license for the FactoryTalk Remote Access Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.


  Aluminum Frame (AF) Glass (GL) Stainless Steel (SR) Aluminum Frame (AF) Aluminum TrueFlat (AT)
Touch screen Resistive PCAP Multi-touch Resistive Resistive Resistive
LED backlight TFT LCD
  • 12.1” W - 1280x800 (16:10)
  • 15.6” W - 1920x1080 (16:9)
  • 18.5” W - 1920x1080 (16:9)
  • 21.5” W - 1920x1080 (16:9)
  • 24” W - 1920x1080 (16:9)
  • 12.1” - 1024x768 (4:3)
  • 15” - 1024x768 (4:3)
  • 17” - 1280x1024 (5:4)
  • 19” - 1280x1024 (5:4)
Front USB - 1x USB 2.0 (Type-A), protected
Logo AB or Brandless
Protection grade IP65 (frontal) IP69K (frontal) IP65 (frontal)
UL Type 1, 4x (indoor only) UL Type 1, 4x (indoor only) and 12
Processor 15W (SL/S0 versions)
  • Intel® Core™ i3-1315UE Intel® Core™ i3-1315URE, 1.20GHz (4.50GHz max turbo frequency)
    • 6cores/8threads 
  • Intel® Core™ i7-1365UE Intel® Core™ i7-1365URE, 1.30GHz (4.90GHz max turbo frequency) 
    • 10cores/12threads
  • Intel® Core™ i5-1345UE Intel® Core™ i5-1345URE, 1.25 GHz (4.60GHz max turbo frequency)
    • 10cores/12thread
Processor 15W (S0/S1/D2 versions)
  • Intel® Core™ i3-1320PE, 1.70GHz (4.50GHz max turbo frequency)
    • 8cores/12threads
  • Intel® Core™ i5-1350PE, 1.80GHz (4.60GHz max turbo frequency)
    • 12cores/16threads 
  • Intel® Core™ i7-1370PE, 1.90GHz (4.80GHz max turbo frequency)
    • 14cores/20threads
Processor 45W (S0/S1/D2 versions)
  • Intel® Core™ i3-13300HE Intel® Core™ i3-13300HRE, 2.1GHz (4.60GHz max turbo frequency)
    • 8cores/12threads
  • Intel® Core™ i5-13600HE Intel® Core™ i5-13600HRE, 2.70GHz (4.80GHz max turbo frequency) 
    • 12cores/16threads
  • Intel® Core™ i7-13800HE Intel® Core™ i7-13800HRE, 2.5GHz (5.00 GHz max turbo frequency) 
    • 14cores/20threads
Chipset Intel® Raptor Lake PCH (Platform Controller Hub) • Included into processor chip (SoC)
Video Controller Intel® UHD Graphics integrated in Intel® Core™ i3 Intel® Iris® Xᵉ Graphics integrated in Intel® Core™ i5 and i7
TPM Intel® PTT (TPM integrated) Discrete TPM (optional)
System Memory RAM
  • 8GB (DDR5-4800)
  • 16GB (DDR5-4800)
  • 32GB (DDR5-4800)
  • 48GB (DDR5-4800)
Mass Storage
  • Cfast: 1x bootable CFast SATA III slot onboard with external access (up to 240GB)
  • M.2 SSD: 1x onboard connector for direct insertion of M.2 NVMe PCIe SSD (up to 2TB)
  • 2.5 SATA SSD: 1x onboard connector for 2.5 SATA III SSD with internal installation kit (up to 1TB) *SL only
Interfaces
  • LAN: 2x onboard connector for 2.5 SATA III SSD with external installation kit (up to 1TB) *S0/S1/D2 only
  • USB: 4x USB 3.2 Gen2 (Type-A) 10 Gbps
  • SERIAL: 1x RS232/RS422/RS485 (DB9M) isolated
  • VIDEO: 1x DisplayPort++ v1.4a
Add-on Interfaces (optional) not available for SL version
  • Position A (max 1) 60pin: 
    • 1x 2.5G Ethernet + 1x USB 2.0 (Type-A)
    • 2x Isolated Serial Multistandard RS232/RS422/RS485 (DB9M)
    • 2x USB3.0 (Type-A)
  • Position B (max 1) 26 pin: 
    • 1x 2.5 Gigabit Ethernet (RJ45)
    • 1x RVL (remote video link RJ45)
    • 2x RVL (remote video link RJ45)
    • 2x DisplayPort++ v1.4a
    • 2x USB 3.2 (Type-C)
Expansion Slots (only S1 version) 1x PCIe x4, on riser card
NOVRAM (optional) 512kB MRAM module for retentive variables
Power Supply Input 24VDC (18÷32VDC) isolated
Power Supply Add-on Functions (selectable from BIOS) Remote Power Button 1x output signal Power Status + 1x input signal System Off
Battery 1x CR2032 Internal access
O.S. Certified
  • Microsoft Windows 10 IoT Enterprise LTSC 2021 64bit Microsoft
  • Windows 11 IoT Enterprise LTSC 2024 64bit
Operating Temperature 0°C ÷ 50°C
Storage Temperature -20°C ÷ 65°C
Operating/Storage Relative Humidity 20% ÷ 90% RH (non-condensing)
Approvals
  • CE
  • FCC
  • UKCA
  • cULus Listed
  • Cmim - Morocco
  • KCC - Korea
  • RCM - Australia and New Zealand
  • REACH
  • RoHS compliant

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Technical Specifications VIEW-SG001_-EN-P
Technical Data 6300-TD007_-EN-P
Installation Instructions Publication
Installation Instructions 6300-IN003_-EN-P
User Manuals Publication
User Manual 6300-UM004_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
RCM CertificationRCM Certification
FCC MarkFederal Communications Commission Mark
UK Conformity Assessed UK Conformity Assessed
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE
  • FCC
  • UKCA
  • cULus Listed
  • Cmim - Morocco
  • KCC - Korea
  • RCM - Australia and New Zealand
  • REACH
  • RoHS compliant
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left ASEM 6300B-SW2 Performance Box PC
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose