Loading

ASEM 6300B-SW0/TW0 iClass Wall Mount Box PC
Allen-Bradley

The ASEM™ 6300B-SW0/TW0 iClass Wall Mount Box PCs offer powerful Intel Core i3, i5 or i7 processors, making them ideal for high-end human machine interface (HMI) applications. A single-board design ensures high reliability and a compact wall-mountable package saves space within your electrical enclosure.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(31)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

The ASEM™ 6300B-SW0/TW0 iClass Wall Mount Box PCs Box PCs offer powerful Intel Core i3, i5, or i7 processors, making them ideal for high-end human machine interface (HMI) applications. A single-board design ensures high reliability and a compact wall-mountable package saves space within your electrical enclosure.

  • 24V DC isolated power input with optional ATX mode
  • With or without Windows 10 IoT LTSC (2019) preinstalled
  • Trusted Platform Module (TPM) BIOS available
  • Optional Remote Video Link (RVL) connectivity allows connectivity to your RVL-compatible industrial monitor and accompanying USB peripherals
  • ThinManager® ready

A runtime license for the FactoryTalk® Remote Access Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.

Overview

Family Configurable Features 6300B-SW0 6300B-TW0
Processor
  • Intel® Core™ i3-7100E 2.90 Ghz 64-bit • 2 cores / 4 threads • 3 MB Smart cache • 14nm
  • Intel® Core™ i5-7440EQ 3.40 Ghz (3.60 GHz Turbo) 64-bit • 4 cores / 4 threads • 6 MB Smart cache • 14nm
  • Intel® Core™ i7-7820EQ 3.60 Ghz (3.70 GHz Turbo) 64-bit • 4 cores / 8 threads • 8 MB Smart cache • 14nm
  • Intel® Celeron® G3930E 2.90 Ghz 64-bit • 2 cores / 2 threads • 2 MB Smart cache • 14nm
  • Intel® Core™ i3-7101E 3.90 Ghz 64-bit • 2 cores / 4 threads • 3 MB Smart cache • 14nm
  • Intel® Core™ i5-7500 3.40 Ghz (3.80 GHz Turbo) 64-bit • 4 cores / 4 threads • 6 MB Smart cache • 14nm
  • Intel® Core™ i7-7700 3.60 Ghz (4.20 GHz Turbo) 64-bit • 4 cores / 8 threads • 8 MB Smart cache • 14nm
Chipset Intel® HM175 PCH (Platform Controller Hub) with integrated RAID controller Intel® C236 PCH (Platform Controller Hub) with integrated RAID controller
Video controller
  • Intel® HD Graphics 630 integrated in Intel® Core® i3 processors • 350 MHz/950 MHz
  • Intel® HD Graphics 630 integrated in Intel® Core® i5 and i7 processor • 350 MHz/1 GHz
  • Intel® HD Graphics 610 integrated in Intel® Celeron® processor • 350 MHz/1 GHz
  • Intel® HD Graphics 630 integrated in Intel® Core® i3 and i5 processors • 350 MHz/1.10 GHz
  • Intel® HD Graphics 630 integrated in Intel® Core® i7 processor • 350 MHz/1.15 GHz
System memory - RAM
  • 4 GB (1x 4 GB SODIMM DDR4 module)
  • 8 GB (2x 4 GB SODIMM DDR4 module)
  • 16 GB (2x 8 GB SODIMM DDR4 module)
  • 32 GB (2x 16 GB SODIMM DDR4 module)
  • 4 GB (1x 4 GB SODIMM DDR4 module)
  • 8 GB (2x 4 GB SODIMM DDR4 module)
  • 16 GB (2x 8 GB SODIMM DDR4 module)
  • 32 GB (2x 16 GB SODIMM DDR4 module)
OS Install Location
  • 128 GB SSD 2.5 SSD1 
  • 256 GB SSD 2.5 SSD1 
  • 512 GB SSD 2.5 SSD1 
  • 1 TB SSD 2.5 SSD1 
  • None
  • 120 GB mSATA
  • 240 GB mSATA
  • 480 GB mSATA
  • 128 GB SSD 2.5 SSD1
  • 256 GB SSD 2.5 SSD1
  • 512 GB SSD 2.5 SSD1
  • 1 TB SSD 2.5 SSD1
  • None
  • M.2 2280 256 GB
  • M.2 2280 512 GB
  • M.2 2280 1 TB
Operating System
  • None
  • Microsoft® Windows® 10 IoT Enterprise 2019 64-bit
  • None
  • Microsoft® Windows® 10 IoT Enterprise 2019 64-bit
System Configuration
  • No expansion 
  • 1 PCI/PCIe
  • 2 slots for 2.5” SSD (RAID 1) 
  • No expansion
  • 1 PCI/PCIe
  • 3 PCIe
  • 3PCIe + 2 extractable drawer (RAID 1)
  • 1 PCI/PCIe + 2 extractable drawer (RAID 1)
Power
  • 24V DC isolated
  • 24V DC isolated w/ ATX mode
  • 110/230V AC
  • 24V DC isolated
  • 110/230V AC w/ ATX mode
  • 24V DC isolated w/ ATX mode
PCI Expansion
  • 1 PCI.PCIe
  • 2 slots for 2.5” SSD (RAID 1)
  • None
  • 1PCIe x16
  • 1PCIe x16, 1 PCIe x4, 1 PCIe x1
  • 2x PCIe x8 + 1x PCIe x4
Com Ports 1
  • None 
  • 1 RS232 non isolated + 1 USB 2.0
  • 1 RS232 isolated + 1 USB 2.0
  • 2 Serial RS232
  • 2 USB 2.0
  • None
  • 1 RS232 non isolated + 1 USB 2.0
  • 1 RS232 isolated + 1 USB 2.0
  • 2 Serial RS232
  • 2 USB 2.0
Com Ports 2
  • None
  • 1 Ethernet port
  • Two additional DisplayPorts
  • None
  • 1 Ethernet port
  • Two additional DisplayPorts
Storage 1 (2.5” SSD)
  • No storage
  • 128 GB SSD 2.5 TLC
  • 256 GB SSD 2.5 TLC
  • 512 GB SSD 2.5 TLC
  • 1 TB SSD 2.5 TLC
  • 120 GB mSATA
  • 240 GB mSATA
  • 480 GB mSATA
  • No storage
  • 128 GB SSD 2.5 TLC
  • 256 GB SSD 2.5 TLC
  • 512 GB SSD 2.5 TLC
  • 1 TB SSD 2.5 TLC
  • 256 GB M.2 2280
  • 512 GB M.2 2280
  • 1 TB M.2 2280
Storage 2 (2.5” SSD)
  • No storage 
  • 128 GB SSD 2.5 TLC  
  • 256 GB SSD 2.5 TLC
  • 512 GB SSD 2.5 TLC
  • 1 TB SSD 2.5 TLC
  • No storage
  • 128 GB SSD 2.5 TLC
  • 256 GB SSD 2.5 TLC
  • 512 GB SSD 2.5 TLC
  • 1 TB SSD 2.5 TLC
Storage 3 (CFAST) None
  • No storage
  • 30 GB SATA III MLC (CFAST)
  • 60 GB SATA III MLC (CFAST)
  • 120 GB SATA III MLC (CFAST)
  • 240 GB SATA III MLC (CFAST)
  • 256 GB M.2 2280
  • 512 GB M.2 2280
  • 1 TB M.2 2280
TPM
  • None
  • Intel® PTT (TPM integrated)
  • None
  • Intel® PTT (TPM integrated)
Fan Fanless Fan
Long Distance
  • None
  • 1 RVL video output
  • 2 RVL video output
  • None
  • 1 RVL video output
  • 2 RVL video output
Family Standard Functions PBC PBD
Mounting Wall mounting Wall mounting
Additional BIOS Onboard ThinManager-ready ThinManager-ready
Operating temperature 0…50 °C (32…122 °F) 0…50 °C  (32…122 °F)
Storage temperature -10…+60 °C (14…140 °F) -10…+60 °C  (14…140 °F)
Humidity 20…90% RH (non-condensing) 20…90% RH (non-condensing)
USB 2x USB 2.0 port, Type A + 3x USB 3.0 port, Type A None  4x USB 3.0 (Type-A)
LAN 4x Gigabit Ethernet (RJ45) 4x Gigabit Ethernet (RJ45)
Serial 1x RS232 (DB9M) 1x RS232 (DB9M)
Video 1x DVI-D (Resolution up to 1920x1080 Full HD) 1x DVI-D (Resolution up to 1920x1080)
Protection Guide IP20 IP20
Battery 1x CR2032 Internal access 1x CR2032 Internal access

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
KC CertificationKC Certification
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed
  • CE Marked
  • cULus Listed
  • KCC
  • RCM
  • RoHS
  • UKCA Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 6300B Box PC and 6300T Box Thin Client Product Profile 6300B-PP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left ASEM 6300B-SW0/TW0 iClass Wall Mount Box PC
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose