Loading

ASEM 6300B-SB0 iClass Book Mount Box PC
Allen-Bradley

Optimize your HMI experience with the ASEM 6300B iClass Book Mount Box PC that provides a customizable solution for any industrial environment.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(12)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Customize the iClass book mount ASEM™ 6300B-SB0 box PCs in the field by placing third party modules in up to four PCIe slots. Featuring four ethernet ports, a multi-standard serial port, a DVI connector for your industrial monitor and three USB ports, users can connect to this PC with ease. An optional cooling fan increases reliability in harsh industrial environments. ASEM 6300B-SB0 PCs come standard with the Windows® 10 IoT Enterprise LTSC operating system but are optionally available without an operating system.

Pair with FactoryTalk® View SE or FactoryTalk® Optix™ software to provide the optimal HMI experience within the Rockwell Automation® Connected Enterprise® production system. All ASEM 6300 PCs come preloaded with a ThinManager®-ready BIOS for enhanced cybersecurity. Multiple PCs with locally stored applications spread across a plant floor can increase the attack surface and security risks. ThinManager software allows applications to run and be maintained from a central and secure location.

A runtime license for the FactoryTalk Remote Access Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.

Overview

Intel Core iClass Book Mount Box PC

  • Includes Core i3, i5 and i7 dual- and quad-core 7th generation 64-bit processors for mid-size applications
  • Provides 4 x Ethernet, 5 x USB (Type A), 1 x RS-232 (DB9M), 1 x DVI-D, 1xRS232/422/485 isolated (DB9M; four display port configuration only)
  • Available with our without cooling fan
  • Preloaded with a ThinManager-ready BIOS and an option for Windows 10 IoT Enterprise LTSC 2021
6300B-SB0
Family Configurable Functions for SB0 Processor
  • Intel® Core™ i3-7100E 2.90 GHz 64-bit, 2 cores / 4 threads, 3 MB Smart cache, 14 nm
  • Intel® Core™ i5-7440EQ 2.90 GHz (3.60 GHz Turbo) 64-bit, 4 cores / 4 threads, 6 MB Smart cache, 14 nm
  • Intel® Core™ i7-7820EQ 3.00 GHz (3.70 GHz Turbo) 64-bit, 4 cores / 8 threads, 8 MB Smart cache, 14 nm
Chip Set
  • Intel® HM175 PCH (Platform Controller Hub) with integrated RAID controller
  • 2x PCIe x4 version: Intel® CM236 PCH (Platform Controller Hub) with integrated RAID controller
Video controller
  • Intel® HD Graphics 630 integrated in Intel® Core™ i3 processor • 350 MHz/950 MHz
  • Intel® HD Graphics 630 integrated in Intel® Core™ i5 and i7 processors • 350 MHz/1 GHz
System memory – RAM
  • 4 GB (1x 4 GB SODIMM DDR4 module)
  • 8 GB (2x 4 GB SODIMM DDR4 module)
  • 16 GB (2x 8 GB SODIMM DDR4 module)
  • 32 GB (2x 16 GB SODIMM DDR4 module)
Mass storage
  • No storage
  • 128 GB … 1 TB SSD (NMVe)
OS Install Location
  • 128 GB SSD 2.5 in. SSD1
  • 256 GB SSD 2.5 in. SSD1
  • 512 GB SSD 2.5 in. SSD1
  • 1 TB SSD 2.5 in. SSD1
  • None
  • 120 GB mSATA
  • 240 GB mSATA
  • 480 GB mSATA
  • 960 GB mSATA
Operating system
  • No OS
  • Microsoft Windows 10 IoT Enterprise 2019 64-bit
Chipset Intel Kaby Lake H generation (Platform Controller Hub), Included into processor chip (SoC)
System Configuration
  • No expansion and no extractable storage
  • No expansion and 1 extractable storage
  • No expansion and 2 extractable storage (RAID 1)
  • 2 PCIe expansion slot and 1 extractable storage
  • 2 PCI expansion slot  and no extractable storage
  • 2 PCI expansion slot and 2 extractable storage (RAID 1)
PCI Expansion
  • None
  • 2 x PCIe x4
  • 1 PCIe x4 and PCI half size
Com Ports 1
  • 1 RS232 non isolated + 1 USB 2.0
  • 1 RS232 isolated + 1 USB 2.0
  • 2 Serial RS232
  • 2 USB 2.0
  • None
Com Ports 2
  • Two Additional DisplayPorts
  • None
Storage 1
  • No storage
  • 128 GB SSD 2.5 in. TLC
  • 256 GB SSD 2.5 in. TLC
  • 512 GB SSD 2.5 in. TLC
  • 1 TB SSD 2.5 in. TLC
  • 120 GB mSATA
  • 240 GB mSATA
  • 480 GB mSATA
Storage 2
  • No storage
  • 128 GB SSD 2.5 in. TLC
  • 256 GB SSD 2.5 in. TLC
  • 512 GB SSD 2.5 in. TLC
  • 1TB SSD 2.5 in. TLC
Storage 3
  • No storage
  • 30 GB SATA III MLC (CFAST)
  • 60 GB SATA III MLC (CFAST)
  • 120 GB SATA III MLC (CFAST)
  • 240 GB SATA III MLC (CFAST)
  • 120 GB mSATA
  • 240 GB mSATA
  • 480 GB mSATA
TPM
  • No TPM
  • Intel® PTT (TPM integrated)
Fan optional on 2 PCI expansion configs
  • Fanless

- operating temperature 0…50 °C (32…122 °F) (Core i3 and 15 processor)

- operating temperature 0…45 °C (32…113 °F) (24x7 HDD or Core i7 processor)

  • Forced ventilation optional:

 (2x tachometric fans 40x40x20 mm), required to ensure:

 - operating temperature 0…50 °C (32…122 °F) (24x7 HDD or Core i7 processor)

 - use of expansion cards up to a maximum of 20 W total

Long Distance
  • None
  • 1 RVL video output
  • 2 RVL video output
Family Standard Functions for SB0 Mounting
Book mount
Additional BIOS Onboard ThinManager Ready
Power 24V DC (18V to 32V DC) isolated
Operating temperature
  • Without Optional Fan

0…50 °C (32…122 °F)

5…45 °C (41…113 °F) (24x7 HDD or Intel® Core™ i7 processor)

5…45 °C (41…113 °F) (Standard HDD)

  • With Optional Fan

0…50 °C (32…122 °F)

0…50 °C (32…122 °F) (24x7 HDD or Core i7 processor)

5…45 °C (41…113 °F) (Standard HDD)

Storage temperature -10 … +60 °C (14…140 °F)
Humidity 20… 90% RH (non-condensing)
USB 2x USB 3.0 (Type-A), 2x USB 2.0 (Type-A), 1x USB 3.0 (Type-A) front
LAN 4x Gigabit Ethernet (RJ45)
Serial 1x RS232 (DB9M)
Video 1x DVI-D (Resolution up to 1920x1080)
Protection Grade IP20
Battery 1x CR2032 Removeable Front access
Approvals
  • CE
  • RoHS
  • UKCA
  • cULus Listed
  • KCC
  • RCM
  • Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors
    Bottles with orange liquid in them and green caps going down a track in a production system with industrial PCs and monitors
    eBook
    Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors

    ASEM™ 6300 industrial PCs, monitors and thin clients offer a unique value proposition based on its modular construction, available options and remote management functionality, helping enable your Connected Enterprise® production system.

    Read Now
  • How an Industrial Control System Delivers Operational Success
    Woman wearing hard hat and safety glasses and looking at a tablet, in a manufacturing environment.
    eBook
    How an Industrial Control System Delivers Operational Success

    Our ASEM™ 6300 industrial computers and monitors are interoperable with your existing legacy technology; however, this solution can also be deployed as an integrated, end-to-end suite of products. Learn how this portfolio can help simplify maintenance and make upgrades easier to install.

    Read Now
  • Visibility that Creates New Value
    Male employee writing on a paper on a clipboard information that he is viewing from a panel in a processing plant.
    eBook
    Visibility that Creates New Value

    Smart manufacturing manifests as a knowledge-based enterprise, in which devices  and processes are optimized to enhance productivity, safety, security, sustainability and performance.

    Read Now
  • ASEM and MES Bring Success to Your Factory Floor
    Water factory - Water bottling line for processing and bottling pure spring water into small blue bottles. Selective focus.
    eBook
    ASEM and MES Bring Success to Your Factory Floor

    By combining automation, operational information and advanced analytics, a properly implemented Manufacturing Execution System (MES) can give companies of all sizes, across all industries, a significant competitive advantage.

    Read Now

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
RCM CertificationRCM Certification
KC CertificationKC Certification
UK Conformity Assessed UK Conformity Assessed
  • CE
  • RoHS
  • UKCA
  • cULus Listed
  • KCC
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left ASEM 6300B-SB0 iClass Book Mount Box PC
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose