Loading

ASEM 6300B Box PC
Allen-Bradley

Our ASEM™ 6300B Box PCs are available in various form factors and processors and may be paired with FactoryTalk® View SE or FactoryTalk® Optix™ software.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(31)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our ASEM™ 6300B box PCs are available in multiple form factors and processors to match your application. These PCs may be paired with FactoryTalk® View SE or FactoryTalk® Optix™ software to provide the optimal HMI experience within the Rockwell Automation® Connected Enterprise® production system. All PCs come standard with the Windows® 10 IoT Enterprise LTSC operating system but are optionally available without an operating system.

ASEM 6300B box PCs enhance cybersecurity by integrating ThinManager® software. Multiple PCs with locally stored applications spread across a plant floor can increase the attack surface and security risks. ThinManager software allows applications to run and be maintained from a central and secure location.

The new ThinManager-ready BIOS comes preinstalled in the ASEM 6300B and 6300P industrial computers allowing you to take a new computer out of the box and place it directly into your ThinManager environment. The ThinManager console downloads all of the necessary application firmware and software without the need for Pre-Execution (PXE) or DHCP infrastructure. Just change the boot order on the new computer, define its IP address, and boot it into ThinManager. With over 4 million configurations to choose from, the built-in ThinManager-ready BIOS is an industry exclusive. Plus, you’ll have guaranteed support from Rockwell Automation for your entire ThinManager system.

A runtime license for the FactoryTalk Remote Access Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.

Intel Atom Class Box PC

  • Includes Intel Apollo Lake Atom processor, which are ideal for human machine interface (HMI), IIoT gateway and data logging applications
  • Available in single DisplayPort units that support up to 4K high resolution and feature 2x Ethernet and 2x USB 3.0 (Type A) ports
  • Offers robust mass storage supplied by an M.2 SSD up to 240 GB (PC Only)
  • Offers 4 GB or 8 GB DDR4 RAM that is permanently soldered to the motherboard to help prevent issues from shock and vibration
  • Offers fanless, book mount construction, which is optimal for applications requiring low maintenance
  • ThinManager compatible
Operating system Microsoft Windows 10 IoT Enterprise LTSC 2019 64 bit
Processor Intel Atom x7-3950 1.6 GHz (2.0 GHz Burst), 4 cores/4 threads, 2 MB L2 cache)
Video controller   Intel HD Graphics 505 integrated in x7-3950, 500/650 MHz
System memory - RAM 4 GB/8 GB, LP-DDR4 - 2400 (soldered)
Mass storage M.2 size 2242 key B SSD SATA III (up to 240 GB)
LAN 2 x Ethernet 10/100/1000 Mbps (Intel I210, RJ45)
USB Single DisplayPort - 2 x USB 3.0 (Type-A) / Dual DisplayPort - 4 x USB 3.0 (Type-A)
Video output 1 x DisplayPort or 2 x DisplayPort (model dependent)
Audio output Standard 3.5 mm audio output jack (Only available on Dual Display model)
Power 24V DC (18...32V DC) isolated
Mounting DIN rail mount, wall mount (single Display Port model)
Case material Aluminum alloy
Operating temperature 0...50 °C (32…122 °F)
Storage temperature -10...+60 °C (+14…140 °F)
Approvals
  • CE (EN 61326-1, EN 61010-1, EN 61010-2-201)
  • cULus Listed (UL61010)
  • RCM
Humidity 80% (non-condensing)

Note: Thin Client ships without SSD or OS 

Intel Core i Class Box PC

  • Includes Core i3, i5 and i7 dual and quad core 7th generation 64-bit processors for mid-size applications
  • Provides 4 x Ethernet, 3 x USB 3.0 (Type A), 2 x USB 2.0 (Type A), 1 x RS-232 (DB9M), 1 x DVI-D
  • Offers up to 3 PCIe expansion slots
  • Available in a fanless design with book mount, wall mount, 24V DC
  • Available as a fan cooled unit with wall mount, which perform well in challenging environments with elevated temperatures

 

6300B-BMB

6300B-PBC

6300B-PBD 

6300B-JB1

Operating system

Windows 10 IoT Enterprise 2019 64 bit or no OS

Windows 10 LTSC 2021 or no OS

Processor

Intel Core i3-7100E 2.90GHz 64bit, 2 cores / 4 threads, 3MB Smart Cache

 

Intel Core i5-7440EQ, 2.90 GHz (3.60GHz Turbo), 6MB Smart Cache, 4 cores, 4 threads

 

Intel Core i7-7820EQ 3.00 GHz (3.70GHz Turbo) 64-bit, 4 cores / 8 threads, 8MB Smart Cache

Intel Core i3-7101E 3.9Ghz, 2 Cores - 4 threads - 3MB Smart Cache

 

Intel Core i5-7500, 3.40 GHz (3.80GHz Turbo) 6MB Smart Cache, 4 cores - 4 threads

 

Intel Core i7-7700 3.6 GHz (4.2GHz Turbo), 4 Cores - 8 threads - 8MB Smart Cache

Intel Celeron 6305E 1.8GHz, 2 cores - 2 threads - 4MB Smart Cache

Intel Core i3-1115G4E 2.20GHz (3.90GHz Burst), 2 cores - 4 threads - 6MB Smart Cache

Intel Core i5-1145G7E 1.50GHz (4.10GHz Burst), 4 cores - 8 threads - 8MB Smart Cache

Intel Core i7-1185G7E 1.80GHz (4.40GHz Burst), 4 cores - 8 threads - 12MB Smart Cache

Chipset

Intel HM175 PCH (Platform Controller Hub)

Intel C236 PCH (Platform Controller Hub)

Intel Tiger Lake PCH (Platform Controller Hub), Included into processor chip (SoC)

Video controller

Intel HD Graphics 630 integrated into Intel Core microprocessor 950 MHz/1 GHz Video RAM (shared)

Intel HD 630 Graphics integrated in Intel Core i3 & i5 350 MHz/1.10 GHz

Intel HD 630 Graphics integrated in Intel Celeron microprocessor Intel Core i7 350 MHz/1.15 GHz

Intel UHD Graphics integrated in Intel Celeron, Intel Core i3-1115G4E and i3-1115GRE

Intel Iris X Graphics integrated in Intel Core i5-1145G7E, i7-1185G7E

System memory – RAM

Up to 32GB DDR4-2400 2 SODIMM modules

Celeron: 4 or 8GB (LPDDR4X)

i3, i5: 8 or 16GB (LPDDR4X)

i7: 16 or 32GB (LPDDR4X)

Mass storage

Up to 1 TB 2.5” SSD SATA III 1 x mSATA SATA III interface

Up to 1 TB 2.5” SSD SATA III 1 x M.2 2280 onboard connector, PCIe

No Storage

128 GB … 2 TB M.2 SSD (NMVe)

LAN

4 x Ethernet 10/100/1000 Mbps (RJ45)

Video output

1 x DVI-D Single Link (max resolution: 1920x1080 Full HD)

2 or 4x DisplayPort++ V1.2

Power

24V DC (18…32V DC) isolated

100V/230V AC

24V DC (18V to 32V DC) isolated

Operating temperature

0…50 °C (32…122 °F) with Core i3 processor

0…45 °C (32…113 °F) with Core i7 processor

0…50 °C (32…122 °F) 

0…50 °C (32…122 °F)

Storage temperature

-10…+60 °C (14…140 °F)

-20…+65 °C (-4…+149 °F)

Approvals

  • CE (EN 61326-1, EN 61010-1, EN 61010-2- 201)
  • cULus Listed (UL61010)
  • RCM
  • KC

Serial

1 x RS-232 (DB9M)

1 x RS-232 (DB9M; four display only)

USB

1 x USB 3.0 front (Type-A)

2 x USB 2.0 top (Type-A) + 2 x USB 3.0 top (Type-A)

  4x USB 3.1 Gen2 (Type-A)

Mounting

Book mount only, fan or fanless option

Wall mount only, fanless

Wall mount only, with fan

DIN Rail or book mount, fanless

Expansion slots

No expansion

1 PCIe x4 and PCI half size

2 x PCIe x4

No expansion

1 PCI/PCIe

2 slots for 2.5'' HDD/SDD (RAID 1)

No expansion

1PCIe x16

1PCIe x16, 1PCIe x4, 1PCIe x1

2 x PCIe x8 + 1x PCIe x4

No expansion
Battery 1x (CR2032 or BR2032) Internal access

 

ASEM 6300B Configure to Order Box PC

  • Available with Trusted Platform Module (TPM) enabled BIOS
  • Features additional system configuration expansion options (including support for RAID)
  • Available with additional communication ports
  • Features storage options including CFAST
  • Available with long distance Remote Video Link (RVL) connectivity
  • Features options for Intel Atom class families
    • Available with optional DIN rail mounting
    • Available with Dual-Core Intel Atom x5-E3950 and Quad-Core Intel Atom x7-E3950 CPUs
    • Available in single display and dual display versions
    • Available in 4GB and 8GB versions
Chevron DownChevron Down
Video
ASEM 6300 Industrial Computers and Monitors Overview

Industrial environments can be very harmful to electronic devices and components. ASEM™ 6300 industrial computers and monitors provide the protection you need and the visibility you want. Watch this overview video to see how ASEM 6300 products can help streamline your operations.

  • Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors
    Bottles with orange liquid in them and green caps going down a track in a production system with industrial PCs and monitors
    eBook
    Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors

    ASEM™ 6300 industrial PCs, monitors and thin clients offer a unique value proposition based on its modular construction, available options and remote management functionality, helping enable your Connected Enterprise® production system.

    Read Now
  • How an Industrial Control System Delivers Operational Success
    Woman wearing hard hat and safety glasses and looking at a tablet, in a manufacturing environment.
    eBook
    How an Industrial Control System Delivers Operational Success

    Our ASEM™ 6300 industrial computers and monitors are interoperable with your existing legacy technology; however, this solution can also be deployed as an integrated, end-to-end suite of products. Learn how this portfolio can help simplify maintenance and make upgrades easier to install.

    Read Now
  • Visibility that Creates New Value
    Male employee writing on a paper on a clipboard information that he is viewing from a panel in a processing plant.
    eBook
    Visibility that Creates New Value

    Smart manufacturing manifests as a knowledge-based enterprise, in which devices  and processes are optimized to enhance productivity, safety, security, sustainability and performance.

    Read Now

Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
RCM CertificationRCM Certification
  • CE Marked
  • cULus Listed
  • RCM

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
Visualization Solutions Selection Guide VIEW-SG001_-EN-P
ASEM 6300 Industrial PCs, Thin Clients, and Monitors Specifications 6300-TD001_-EN-P
Installation Instructions Publication
6300B Box PCs and 6300T Box Thin Clients Installation 6300B-IN001_-EN-P
6300B Machine Mount Box PCs Installation 6300B-IN003_-EN-P
6300B Wall Mount PC Installation 6300B-IN002_-EN-P
6300B-JB1 Compact Box PC Installation 6300B-IN004_-EN-P
6300MA, 6300PA On-Machine Monitors and On-Machine Panel PCs Installation 6300-IN001_-EN-P
6300P DC Powered Panel PCs 6300P-IN001_-EN-P
Remote Video Link Receiver for 6300B Box PCs and 6300T Box Thin Clients 6300V-IN004_-EN-P
Remote Video Link Transmitter for 6300B Box PCs and 6300T Box Thin Clients 6300V-IN005_-EN-P
Storage Drive Installation Kit Installation 6300V-IN001_-EN-P
DC Connector Assemblies and Replacement Mounting Clips Installation 6300V-IN003_-EN-P
Wall-mount and DIN Rail Brackets for 6300B Box PCs and 6300T Box Thin Clients Installation 6300V-IN002_-EN-P
User Manuals Publication
6300B Book/DIN Mount Box PCs and 6300T Book/DIN Mount Box Thin Clients User Manual 6300B-UM001_-EN-P
6300B Machine Mount Box PC User Manual 6300B-UM003_-EN-P
6300B Wall Mount Box PCs User Manual 6300B-UM002_-EN-P
6300P Panel PCs User Manual 6300P-UM001_-EN-P
6300PA On-Machine Panel PCs User Manual 6300-UM002_-EN-P
6300V RVL Receiver and RVL Transmitter User Manual 6300V-UM001_-EN-P
ASEM 6300B-EW1 and 6300P-EW1 Entry Level Industrial Computers User Manual 6300-UM003_-EN-P
Product Profiles Publication
Bulletin 6300B Box PC and 6300T Box Thin Client Product Profile 6300B-PP001_-EN-P
Miscellaneous Publication
6300V On-Machine Accessories Product Information 6300V-PC005_-EN-P
6300V Replacement Kits Product Information 6300V-PC004_-EN-P
Replacement Fans and Fan Filters for 6300B Box PCs Product Information 6300V-PC007_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Computers and Monitors Chevron RightChevron Right
  5. Chevron LeftChevron Left ASEM 6300B Box PC Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose