Loading

ASEM 6300B Atom Class Box PCs
Allen-Bradley

Our ASEM 6300B Atom Class Box PCs are ideal for human machine interface (HMI), IIoT gateway and data logging applications.
Loading
  1. Products
  2. Overview
  3. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(29)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • ASEM VersaView 6300B
ASEM VersaView 6300B
Chevron LeftChevron Left
ASEM VersaView 6300B
Chevron LeftChevron Left
Allen-Bradley logo

The ASEM 6300B Atom Class Box PCs include Intel Apollo Lake Atom processors, which make them ideal for human machine interface (HMI), IIoT gateway and data logging applications. Features a fanless single-board design for high reliability.  Compatible with DIN Rail or book mounting within your electrical enclosure. Its single DisplayPort connector can be connected to your ASEM 6300M industrial monitor.

  • Includes Intel Apollo Lake Atom processor, which are ideal for human machine interface (HMI), IIoT gateway and data logging applications
  • Available in single DisplayPort units that support up to 4K high resolution and feature 2x Ethernet and 2x USB 3.0 (Type A) ports
  • Offers robust mass storage supplied by an M.2 SSD up to 240 GB (PC Only)
  • Offers 4 GB or 8 GB DDR4 RAM that is permanently soldered to the motherboard to help prevent issues from shock and vibration
  • Offers fanless, book mount construction, which is optimal for applications requiring low maintenance
  • ThinManager®-ready

A runtime license for the FactoryTalk Remote Access Basic is now available free of charge for all ASEM 6300 industrial PCs, including both new units and those you have already purchased and installed. Download it from Rockwell Automation’s Product Compatibility and Download Center to get started.


Overview

Intel Atom Class Box PC

  • Available in single DisplayPort units that support up to 4K high resolution and feature 2x Ethernet and 2x USB 3.0 (Type A) ports
  • Offers robust mass storage supplied by an M.2 SSD up to 480 GB (PC Only)
  • Offers 4 GB or 8 GB DDR4 RAM that is permanently soldered to the motherboard to help prevent issues from shock and vibration
  • Preloaded with a ThinManager-ready BIOS

 

6300B-AB0

6300B-BMF/DRF

6300B-BMN/DRN

Family Standard Functions

Chipset

Intel Apollo Lake

Intel Apollo Lake

Intel Apollo Lake

Video controller

Intel HD Graphics 500 integrated in x5-E3930, 400/550 MHz
Intel HD Graphics 505 integrated in x7-3950, 500/650 MHz

Intel HD Graphics 500 integrated in x5-E3930, 400/550 MHz
Intel HD Graphics 505 integrated in x7-3950, 500/650 MHz

Intel HD Graphics 500 integrated in x5-E3930, 400/550 MHz
Intel HD Graphics 505 integrated in x7-3950, 500/650 MHz

Additional BIOS onboard

ThinManager Ready

ThinManager Ready

ThinManager Ready

Family Configurable Functions

 

Processor

Intel® Atom™ x5-E3930 1.3GHz (1.8GHz Burst), 2 cores/ 2 threads, 2 MB L2 cache
Intel Atom x7-3950 1.6 GHz (2.0 GHz Burst), 4 cores/4 threads, 2 MB L2 cache

Intel® Atom™ x5-E3930 1.3GHz (1.8GHz Burst), 2 cores/ 2 threads, 2 MB L2 cache
Intel Atom x7-3950 1.6 GHz (2.0 GHz Burst), 4 cores/4 threads, 2 MB L2 cache

Intel® Atom™ x5-E3930 1.3GHz (1.8GHz Burst), 2 cores/ 2 threads, 2 MB L2 cache
Intel Atom x7-3950 1.6 GHz (2.0 GHz Burst), 4 cores/4 threads, 2 MB L2 cache

System memory – RAM

4GB or 8GB, LP-DDR4 - 2400 (soldered), processor dependent

4GB or 8GB, LP-DDR4 - 2400 (soldered), processor dependent

4GB or 8GB, LP-DDR4 - 2400 (soldered), processor dependent

Mass storage

M.2 size 2242 key B SSD SATA III (up to 480 GB)

M.2 size 2242 key B SSD SATA III (up to 480 GB)

M.2 size 2242 key B SSD SATA III (up to 480 GB)

Operating system

Windows 10 2019 LTSC or no OS

Windows 10 2019 LTSC or no OS

Windows 10 2019 LTSC or no OS

Mounting

Book mount or DIN Rail mount, Wall mount available with accessory kit purchase

Book mount or DIN Rail mount, Wall mount available with accessory kit purchase

Book mount or DIN Rail mount, Wall mount available with accessory kit purchase

TPM

TPM BIOS or none

TPM BIOS or none

TPM BIOS or none

Family Standard Functions, continued

Power

24V DC (18...32V DC) isolated

24V DC (18...32V DC) isolated

24V DC (18...32V DC) isolated

Operating temperature

0...55 °C (32…131 °F) with x5 processor

0...50 °C (32…122 °F) with x7 processor

0...50 °C (32…122 °F)

0...50 °C (32…122 °F)

Storage temperature

−10...+60 °C (+14…140 °F)

−10...+60 °C (+14…140 °F)

−10...+60 °C (+14…140 °F)

Humidity

20% to 90% (non-condensing)

20% to 90% (non-condensing)

20% to 90% (non-condensing)

Serial

−

1x RS232/422/485 (DB9M)

1x RS232/422/485 (DB9M)

USB

2x USB 3.0 (Type A)

4x USB 3.0 (Type A)

4x USB 3.0 (Type A)

Video output

1 x DisplayPort

1 x DisplayPort

2 x DisplayPort

LAN

2 x Ethernet 10/100/1000 Mbps (Intel I210, RJ45)

4 x Ethernet 10/100/1000 Mbps (Intel I210, RJ45)

2 x Ethernet 10/100/1000 Mbps (Intel I210, RJ45)

Battery

Lithium CR2032 3V

Lithium CR2032 3V

Lithium CR2032 3V

Approvals

CE (EN 61326-1, EN 61010-1, EN 61010-2-201)

cULus Listed (UL61010)

RCM

KCC

UKCA

CE (EN 61326-1, EN 61010-1, EN 61010-2-201)

cULus Listed (UL61010)

RCM

KCC

UKCA

UL Class 1 Div II

ATEX

CE (EN 61326-1, EN 61010-1, EN 61010-2-201)

cULus Listed (UL61010)

RCM

KCC

UKCA

  • Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors
    Bottles with orange liquid in them and green caps going down a track in a production system with industrial PCs and monitors
    eBook
    Enable your Connected Enterprise Production System with ASEM 6300 Industrial PCs and Monitors

    ASEM™ 6300 industrial PCs, monitors and thin clients offer a unique value proposition based on its modular construction, available options and remote management functionality, helping enable your Connected Enterprise® production system.

    Read Now
  • How an Industrial Control System Delivers Operational Success
    Woman wearing hard hat and safety glasses and looking at a tablet, in a manufacturing environment.
    eBook
    How an Industrial Control System Delivers Operational Success

    Our ASEM™ 6300 industrial computers and monitors are interoperable with your existing legacy technology; however, this solution can also be deployed as an integrated, end-to-end suite of products. Learn how this portfolio can help simplify maintenance and make upgrades easier to install.

    Read Now
  • Visibility that Creates New Value
    Male employee writing on a paper on a clipboard information that he is viewing from a panel in a processing plant.
    eBook
    Visibility that Creates New Value

    Smart manufacturing manifests as a knowledge-based enterprise, in which devices  and processes are optimized to enhance productivity, safety, security, sustainability and performance.

    Read Now
  • ASEM and MES Bring Success to Your Factory Floor
    Water factory - Water bottling line for processing and bottling pure spring water into small blue bottles. Selective focus.
    eBook
    ASEM and MES Bring Success to Your Factory Floor

    By combining automation, operational information and advanced analytics, a properly implemented Manufacturing Execution System (MES) can give companies of all sizes, across all industries, a significant competitive advantage.

    Read Now

You may also be interested in

Loading
Loading
Loading
Loading
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
RCM CertificationRCM Certification
KC CertificationKC Certification
UK Conformity Assessed UK Conformity Assessed
  • CE (EN 61326-1, EN 61010-1, EN 61010-2-201)
  • cULus Listed (UL61010)
  • RCM
  • KCC
  • UKCA

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Computers and Monitors
  5. Chevron LeftChevron Left ASEM 6300B Atom Class Box PCs
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose