Loading

FLEX 5000 I/O Modules
Allen-Bradley

Our FLEX 5000® I/O modules are a rugged and flexible distributed I/O solution, which allows you to choose your I/O to meet your operational needs.
5094 FLEX 5000® Distributed I/O Solution
One XT I/O bank and one non-XT I/O bank stacked on top of each other
System Designer
System Designer
5094 FLEX 5000® Distributed I/O Solution
Explore Now
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(69)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Front shot of standard and safety modules in one I/O bank
  • One XT I/O bank and one non-XT I/O bank stacked on top of each other
  • Front-facing view of two Allen-Bradley FLEX 5000 I/O modules. From left to right, we can see catalogs 5094-IJ2IXT and  5094-IJ2I
  • Right shot of standard XT and non-XT modules in one I/O bank
  • Inserting 5094-IJ2I module into the I/O bank
Front shot of standard and safety modules in one I/O bank
One XT I/O bank and one non-XT I/O bank stacked on top of each other
Front-facing view of two Allen-Bradley FLEX 5000 I/O modules. From left to right, we can see catalogs 5094-IJ2IXT and  5094-IJ2I
Right shot of standard XT and non-XT modules in one I/O bank
Inserting 5094-IJ2I module into the I/O bank
Chevron LeftChevron Left
Front shot of standard and safety modules in one I/O bank
Chevron LeftChevron Left
One XT I/O bank and one non-XT I/O bank stacked on top of each other
Front-facing view of two Allen-Bradley FLEX 5000 I/O modules. From left to right, we can see catalogs 5094-IJ2IXT and  5094-IJ2I
Right shot of standard XT and non-XT modules in one I/O bank
Inserting 5094-IJ2I module into the I/O bank
Allen-Bradley logo

Our FLEX 5000® I/O modules are a rugged and flexible distributed I/O solution, which allows you to choose your I/O to meet your operational needs. FLEX 5000 I/O enhances communication with 1 Gb EtherNet/IP™ connectivity, which offers higher speed and increased bandwidth. To provide flexibility in your network architecture, these modules include 2 copper or 2 fiber ports (SFP) and support for DLR, Star, Linear, and PRP topologies.


What’s New?

Support high availability safety needs

FLEX 5000 EtherNet/IP adapters are enhanced with concurrent communications support. Through concurrent communications, different safety controllers can maintain separate network paths to the same safety I/O module, enabling flexibility and seamless failover. This latest capability supports the new Logix SIS solution with GuardLogix® 5580 controllers, providing a high availability safety solution up to SIL 3 for process applications.

An image of a typical layout of a phase 1 Logix SIS system with Distributed I/O. The redundant chassis host redundant Safety Logix controllers, as well as redundant network communication modules.
Logix SIS: Process Safety
Logix SIS: Process Safety
Logix SIS: Process Safety
Logix safety instrumented system (SIS) is a modern and integrated safety solution, offering both SIL2 and SIL3 certifications for enhanced process and hybrid safety.
Learn More

Overview

  • Reduces system costs and complexity with the flexibility to mix and match standard and safety I/O modules in one platform
  • Offers true integrated safety with discrete and analog fail-safe I/O modules, TÜV certified up to SIL 3, PLe, Cat. 4, with up to 10 ms safety reaction time
  • Enhances communication with 1 Gb EtherNet/IP connectivity through copper or fiber, with SFP adapters
  • Supports a wide range of network topologies: Device Level Ring (DLR), Star, Linear, and Parallel Redundancy Protocol (PRP)
  • Optimizes footprint with horizontal or vertical installation and interconnect cable extension
  • Provides direct fiber connection to the adapter with the option to connect up to 16 modules per adapter
  • Allows users to replace modules while the system is in operation with easy snap-on installation via Removal and Insertion Under Power (RIUP)
  • Offers flexible and modular capability to support up to 32-channel digital and 8-channel analog input/output
  • Operates in -40…+70 °C (-40...+158 °F) temperatures and in hazardous areas in Class I, Division 2, Zone 2, Groups A, B, C, D
  • Allows for use in extreme environments with XT version up to G3 with conformal coating, which helps protect against environmental stresses
  • Offers the ability of reporting frequency, acceleration and directions with isolated-frequency input modules
  • Functions as remote I/O modules with ControlLogix® 5580, CompactLogix® 5380 and CompactLogix 5480 standard controllers and with GuardLogix 5580 and Compact GuardLogix 5380 safety controllers
  • Supports ControlLogix 5580 controller redundancy (in DLR and PRP network topologies) for high availability applications from Studio 5000 Logix Designer® application version 33 or later
  • Ideal for Hybrid and Process applications such as emergency shutdown, burner management, turbine control, compressor control, oil and gas auxiliary boilers, high-pressure protection, lighting, and ventilation management 
Distributed I/O Solution for Process, Hybrid and Discrete Applications

Discover how FLEX 5000 I/O can help you gain greater flexibility and control to achieve better operational efficiency and reliability.

FLEX 5000 HART I/O modules
  • Allows access to highly integrated HART devices available in the I/O tree
  • Provides easy access to device health via enhanced diagnostics
  • Reduces engineering through tight integration with PlantPAx® 5.0 and above instruction set
  • Simplifies maintenance with visibility to device tag diagnostics based on Device Description (DD) files
  • Increases productivity with easier device configuration of process devices via embedded device type managers (DTM)
  • Maximizes uptime by adding and replacing Process devices online
  • Minimizes downtime through easy access to additional Process diagnostics via highly integrated HART in the Studio 5000 Logix Designer application 

FLEX 5000 interconnect cables

  • Helps split the FLEX 5000 I/O bank into two sections for more flexible mounting and easy installation in smaller spaces
  • Provides system-side power to FLEX 5000 I/O modules
  • Available in multiple lengths (0.5 m, 0.7 m, 1 m, and 3 m)
Plant Engineering 2025 Product of the Year Award Logo - Gold
Plant Engineering 2025 Product of the Year

FLEX 5000 I/O modules received the GOLD award in the I/O & Networking category!

Control Engineering 2025 Product of the Year Award Logo - Silver
Control Engineering 2025 Product of the Year

FLEX 5000 I/O modules received the SILVER award in the I/O & Networking category!


Check this out from Rockwell Automation. I thought you'd find it interesting:
Transform your operations
Discover how FLEX 5000 I/O can be an ideal distributed I/O solution for your process, hybrid and discrete applications​.

Transform your operations

Discover how FLEX 5000 I/O can be an ideal distributed I/O solution for your process, hybrid and discrete applications​.
Continue Reading
Video
FLEX I/O to FLEX 5000 I/O Modernization Video
FLEX I/O to FLEX 5000 I/O Modernization Video
Discover how modernizing from FLEX™ I/O to FLEX 5000® I/O can help you become more resilient while maintaining efficiency.
PDF
FLEX I/O to FLEX 5000 I/O Modernization eBook
FLEX I/O to FLEX 5000 I/O Modernization eBook
Achieve increased operational efficiency and agility with FLEX I/O to FLEX 5000 I/O modernization. Learn about the useful migration tools and resources that can help simplify your modernization journey.
WebinarWebinar Webinar
Optimize Productivity with FLEX I/O Modernization
Optimize Productivity with FLEX I/O Modernization
Achieve greater flexibility, better performance and improved uptime.
Video
FLEX I/O and FLEX 5000 I/O Hardware and Installation Comparison
FLEX I/O and FLEX 5000 I/O Hardware and Installation Comparison
Learn about the key differences in the physical features of FLEX I/O and FLEX 5000 I/O modules. Get familiar with the similarities of the I/O hardware that makes it easier to modernize to the FLEX 5000 I/O platform.
Video
FLEX 5000 I/O Feature Highlights
FLEX 5000 I/O Feature Highlights
Learn how the FLEX 5000 I/O platform enables easy online module addition and faster fault detection with high value features such as module discovery, highly integrated HART (HIH) and automatic diagnostics.
Video
Simplify FLEX I/O to FLEX 5000 I/O migration with IAB
Simplify FLEX I/O to FLEX 5000 I/O migration with IAB
Learn how you can simplify your migration from FLEX I/O to the newer FLEX 5000 I/O platform with the Integrated Architecture® Builder (IAB) tool.

Tools & Resources

Logix SIS an integrated safety instrumented system
Logix SIS an integrated safety instrumented system
Blog
Blog
Logix SIS an integrated safety instrumented system
Introducing Logix SIS, a safety instrumentation system from Rockwell Automation. Learn in this blog how this safety system can transform your operations.
Read Now
Technology Partners
view from above of man in red hard hat looking up at a controller
Partnernetwork Program
Technology Partners

Our PartnerNetwork™ offers complementary product solutions for FLEX 5000 I/O modules through the Technology Partners program. It can help you locate the products that solve your application challenges.

Learn More
Studio 5000 Logix Designer
Male employee wearing glasses and entering information into a software application at his desk with two employees who are standing across from him in a deep conversation
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley® Logix 5000® family of controllers and related control system. 

Get Started

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
FLEX 5000 Modules Specifications 5094-TD001_-EN-P
Installation Instructions Publication
FLEX 5000 Terminal Base Assembly Installation 5094-IN010_-EN-P
5094-OA16, 5094-OA16XT Installation 5094-IN027_-EN-P
5094-OB8, 5094-OB8XT Installation 5094-IN023_-EN-P
5094-OB16, 5094-OB16XT Installation 5094-IN004_-EN-P
5094-OB16S, 5094-OB16SXT Installation 5094-IN013_-EN-P
5094-OB32, 5094-OB32XT Installation 5094-IN024_-EN-P
5094-OW8I, 5094-OW8IXT Installation 5094-IN005_-EN-P
5094-IF4IHS, 5094-IF4IHSXT Installation 5094-IN016_-EN-P
5094-IF8, 5094-IF8XT Installation 5094-IN006_-EN-P
5094-IF8IH, 5094-IF8IHXT Installation 5094-IN020_-EN-P
5094-IJ2IS, 5094-IJ2ISXT Installation 5094-IN019_-EN-P
5094-IRT8S, 5094-IRT8SXT Installation 5094-IN018_-EN-P
5094-IY8, 5094-IY8XT Installation 5094-IN008_-EN-P
5094-OF4IHS, 5094-OF4IHSXT Installation 5094-IN017_-EN-P
5094-OF8, 5094-OF8XT Installation 5094-IN007_-EN-P
5094-OF8IH, 5094-OF8IHXT Installation 5094-IN021_-EN-P
5094-IA16, 5094-IA16XT Installation 5094-IN025_-EN-P
5094-IB16, 5094-IB16XT Installation 5094-IN003_-EN-P
5094-IB16S, 5094-IB16SXT Installation 5094-IN012_-EN-P
5094-IB32, 5094-IB32XT Installation 5094-IN022_-EN-P
5094-IJ2I, 5094-IJ2IXT Installation 5094-IN029_-EN-P
5094-IM8, 5094-IM8XT Installation 5094-IN026_-EN-P
5094-SERIAL, 5094-SERIALXT Installation 5094-IN028_-EN-P
5094-HSC, 5094-HSCXT Installation 5094-IN009_-EN-P
User Manuals Publication
FLEX I/O to FLEX 5000 I/O Migration Guide 5094-RM001_-EN-P
FLEX 5000 Standard and Safety I/O Modules User Manual 5094-UM001_-EN-P
FLEX 5000 Analog I/O Modules User Manual 5094-UM002_-EN-P
FLEX 5000 Analog Isolated Current/Voltage/HART Input and Output Modules User Manual 5094-UM007_-EN-P
FLEX 5000 Safety Frequency Input Modules User Manual 5094-UM004_-EN-P
FLEX 5000 High-speed Counter I/O Module User Manual 5094-UM003_-EN-P
FLEX 5000 Serial Modules User Manual 5094-UM006_-EN-P
Product Profiles Publication
FLEX I/O to FLEX 5000 I/O Modernization eBook MIGRAT-PP066_-EN-P
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
Certifications
 
Certifications
ATEX CertificationATEX Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
IEC CertificationInternational Electrotechnical Commission Mark
KC CertificationKC Certification
RCM CertificationRCM Certification
  • ATEX
  • CE Marked
  • cULus Listed
  • IECEx
  • KC
  • RCM
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left I/O
  5. Chevron LeftChevron Left FLEX 5000 I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose