Loading

CompactBlock LDX I/O Modules
Allen-Bradley

Our Bulletin 1790D CompactBlock™ LDX I/O modules are a cost-effective distributed I/O solution for light industrial environments where high-protection specifications and advanced performance features are not required.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(35)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Bulletin 1790D CompactBlock™ LDX I/O modules are a cost-effective distributed I/O solution for light industrial environments where high-protection specifications and advanced performance features are not required. Base blocks include I/O points and a built-in DeviceNet™ network adapter. Digital I/O expansion blocks provide the flexibility to add I/O points to your CompactBlock LDX I/O system.

Allen-Bradley logo

Overview

  • Includes compact package for easy installation in confined areas, including wireways and operator terminals
  • Offers base blocks that provide 4…32 I/O points
  • Includes built-in DeviceNet™ network connectivity
  • Allows addition of expansion blocks to a base block for up to 80 points per node
  • Includes universal sink/source inputs which reduce the number of components to stock and provide flexibility of input types
  • Includes node address switches and autobaud rate detection which simplifies network commissioning
  • Offers fixed screw terminals for convenient disconnection

1790 CompactBlock™ LDX Digital I/O Base Blocks

  • 24V DC, 120V AC, and relay outputs
  • Up to 32 I/O points per block
  • Each base block supports up to three expansion blocks

1790 CompactBlock LDX Analog I/O Base Blocks

  • Up to  four I/O points per block
  • 16-bit integer data format
  • Each base block supports up to two expansion blocks

1790 CompactBlock LDX Thermocouple and RTD I/O Base Blocks

  • 16-bit integer (2's complement) data format
  • Thermocouple and RTD base blocks do not support expansion blocks

1790 CompactBlock LDX Digital I/O Expansion Blocks

  • Add to base blocks to expand the I/O assembly up to 80 I/O points
  • 24V DC, 120V AC, and relay outputs
  • 8 or 16 I/O points per block
  • Compatible with all base blocks, except for thermocouple and RTD base blocks
  • Includes 7-cm ribbon cable connector

Software

FactoryTalk Network Manager
Main Image
Software
FactoryTalk Network Manager

FactoryTalk® Network Manager software provides increased visibility and insight into the performance of your network in context of your automation assets.

CompactBlock™ LDX I/O modules require RSNetWorx configuration software.

Get Started
Electronic Data Sheets (EDS)

Use EDS files with network configuration tools to help you identify products and easily commission them on a network. Use our Product Compatibility Download Center or our EPS library to search for the EDS files.

Explore the EDS library Search PCDC for EDS files
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Certifications
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
DeviceNetDeviceNet
  • cULus Class I Div 2 Hazardous
  • CE Marked
  • C-Tick
  • ODVA
  • Enclosure meets IP20

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
CompactBlock I/O, CompactBlock LDX I/O Selection Guide 1790-SG001_-EN-P
CompactBlock LDX I/O for DeviceNet Technical Data 1790D-TD001_-EN-P
User Manuals Publication
CompactBlock LDX Analog I/O User Manual 1790-UM001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left I/O
  5. Chevron LeftChevron Left CompactBlock LDX I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose