Loading

ArmorBlock I/O Modules
Allen-Bradley

Our Bulletin 1732D and 1732E ArmorBlock® I/O modules provide low-cost, hardened, I/O suitable for on-machine use.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(15)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our Bulletin 1732D and 1732E ArmorBlock® I/O modules provide low-cost, hardened, I/O suitable for on-machine use. You can mount these modules on a machine close to the sensors and actuators to provide shorter cable runs for automotive, material handling, and high-speed packaging applications. These modules are available for DeviceNet® and EtherNet/IP™ networks and are suitable for use in welding applications and end-of-arm robot applications.

Allen-Bradley logo

Overview

  • Available with water- and corrosion-proof plastic and nickel-plated aluminum sealed housing
  • Offers rating for IP69K and NEMA 4X (when marked) for use without an enclosure
  • Includes LEDs for module and/or channel level alarms and diagnostics which can reduce machine downtime
  • Provides efficient installation and replacement without having to rewire which can reduce wiring errors
  • Includes Add-on Profiles in the Studio 5000 Logix Designer® application

1732D ArmorBlock DeviceNet I/O Blocks

  • Offers 8 or 16 points per block
  • Offers 1732DS ArmorBlock® Guard I/O™ modules for safety applications
  • Includes network-powered I/O circuits on some blocks

1732E ArmorBlock EtherNet/IP I/O Blocks

  • Includes slim and standard form factors
  • Offers 4, 8, or 16 points per block
  • Offers 1732ES ArmorBlock Guard I/O modules for safety applications
  • Supports DLR topology and power daisy chain on selected modules
  • Includes high-speed time-stamping inputs and scheduled output modules for demanding and high-speed applications
  • Offers high accuracy and fast conversion rate analog modules
  • Includes QuickConnect block with less than 250 ms power-up time for tool changer application
  • Supports connection to IO-Link enabled devices with the IO-Link master module

1732D/E Armor WeldBlock I/O Blocks

  • Resists the effects of weld slag and magnetic fields found in close proximity to weld heads
  • Offers 16 points per block
  • Includes QuickConnect block with less than 250 ms power-up time for tool changer application
Build Smart Machines with ArmorBlock I/O and IO-Link Technology
Allen-Bradley ArmorBlock I/O
Video
Build Smart Machines with ArmorBlock I/O and IO-Link Technology

Watch this video to see how you can enhance your applications and build smart machines with ArmorBlock® I/O. Gain better flexibility, optimized maintenance and troubleshooting, reduced wiring costs, and enhanced scalability to achieve better performance than before. The On-Machine™ distributed I/O blocks can be used for both standard and safety applications, such as automotive assembly, material handling, packaging, sorting, wood processing, and more. 

Available in the following languages: DE, EN, ES, FR, IT, JA, KO, PT, ZC, ZH

Watch Now

Certifications
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
DeviceNetDeviceNet
EtherNet/IPEtherNet/IP
  • cULus Listed
  • CE Marked
  • C-Tick
  • EtherNet/IP
  • ODVA
  • Meets IP69K and IP67 with receptacle dust caps

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Bulletin 1732 ArmorBlock I/O Modules Selection Guide 1732-SG001_-EN-E
Product Profiles Publication
ArmorBlock I/O Modules Product Profile 1732-PP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left I/O
  5. Chevron LeftChevron Left ArmorBlock I/O Modules
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose