Loading

MobileView 2 Operator Terminals

The next generation of MobileView tethered terminals brings improved ergonomics and compatibility with FactoryTalk software.
Loading
  1. Overview
Open All Close All
Overview
  • Allen Bradley MobileView2 front facing, blank screen, shown with tethered cable
  • Allen Bradley MobileView2 back facing, shown with tethered cable
  • Allen Bradley MobileView2 button side, shown with keys
  • Allen-Bradley MobileView2 front facing at an angle, blank screen
Allen Bradley MobileView2 front facing, blank screen, shown with tethered cable
Allen Bradley MobileView2 back facing, shown with tethered cable
Allen Bradley MobileView2 button side, shown with keys
Allen-Bradley MobileView2 front facing at an angle, blank screen
Chevron LeftChevron Left
Allen Bradley MobileView2 front facing, blank screen, shown with tethered cable
Chevron LeftChevron Left
Allen Bradley MobileView2 back facing, shown with tethered cable
Allen Bradley MobileView2 button side, shown with keys
Allen-Bradley MobileView2 front facing at an angle, blank screen
Allen-Bradley logo

The MobileView™ 2 Tethered Operator Terminals bring a more ergonomic and lightweight device to your factory floor. The mobile operator interface runs the Windows 10 IoT Enterprise 2021 LTSC, serving as an open system industrial computer. Users can install FactoryTalk View ME Station or FactoryTalk Optix to drive business performance on this handheld device.

MobileView2 PC Features:

  • Intel 10th Generation Atom x6211E @ 1.2GHz with Intel 7th Gen HD Graphics
  • 64GB MLC SSD
  • 8GB DDR3L RAM
  • Projected Capacitive (PCAP) multi-touch screen
  • Optical Bonding of the touch screen to the LCD eliminates optical refraction, increased visibility
  • Windows 10 IoT Enterprise LTSC 2021 (10-year Microsoft long term service channel)
  • Multiple keypad options: Robotics, Standard PC, legacy/combo, and No keypad
  • FactoryTalk Remote Access Basic included
  • Tethered Landscape models
  • USB Port

MobileView 2 Thin Client – Coming Soon
MobileView 2 with FactoryTalk View – Coming Soon


Related Products

2711T MobileView Tethered
mobileview 7257 family
2711T MobileView Tethered

Our MobileView™ Tethered Operator Terminals are mobile devices that help increase operator productivity and provide a safe production environment.

Learn More
FactoryTalk View Machine Edition
FactoryTalk View Machine Edition
FactoryTalk View Machine Edition
FactoryTalk® View ME software is a versatile HMI application that provides a dedicated solution for machine-level operator interface devices.
Learn More
FactoryTalk Optix
FactoryTalk Optix
FactoryTalk Optix
Achieve your HMI, IIoT, Edge and Data Platform vision with collaboration, scalability and interoperability that improve deliverables and efficiency.
Learn More
Thin Client Management Software
Thin Client Management Software
Thin Client Management Software
Our ThinManager® thin client management software enables customers to optimize their operations through secure centralized management of applications and visual sources, all from a single user interface.
Learn More

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Human Machine Interface
  5. Chevron LeftChevron Left MobileView 2 Operator Terminals
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose