Loading

2711P PanelView Plus 6 400
Allen-Bradley

Our Bulletin 2711P PanelView™ Plus 6 Graphic Terminals let you monitor, control, and display application status information graphically.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(267)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our Bulletin 2711P PanelView™ Plus 6 Graphic Terminals let you monitor, control, and display application status information graphically. These terminals offer the open-platform flexibility of the Windows® CE operating system. They are available in 4…15 in. standard display sizes. FactoryTalk® View Studio Machine Edition software lets you program all of your PanelView Plus 6 graphic terminals.

  • Provides significant improvements over the PanelView™ Plus graphic terminals
    • Processor speed increased from 350 MHz to 1 GHz
    • Screen transition rate is up to 70% faster
    • System memory increased from 64MB RAM to 256MB RAM
    • Flash storage space increased from 64MB to 512MB
    • Includes 80MB nonvolatile storage for applications
    • Increased illumination of LED back-light displays
    • Greater connectivity to a variety of peripherals such as printers, mice, and keyboards
  • Supports ActiveX® Controls
  • Integrates with third-party software such as Microsoft® Internet Explorer® and Microsoft Office Viewers
  • Supports remote connectivity (VNC and FTP)
  • Offers backup restore functionality
  • Provides remote recipe and data management through .CSV files
  • Uses vector-based graphics from Symbol Factory
  • Includes built-in PDF viewer for context-sensitive operator support
  • Supports DataStore Plus logging and trending, which eliminates the 300,000 data point limit

PanelView Plus 6 400 Graphic Terminals

  • Includes a 4 in. flat-panel color display with 320 x 240 resolution and 18-bit graphics
  • Supports operator input via keypad (10 function keys) and touch screen

PanelView Plus 6 600 Graphic Terminals

  • Includes a 6 in. flat-panel color display with 320 x 240 resolution and 18-bit graphics
  • Supports operator input via keypad (10 function keys) and touch screen

PanelView Plus 6 700 Graphic Terminals

  • Includes a 6.5 in. flat-panel color display with 640 x 480 resolution (minimum) and 18-bit graphics
  • Supports operator input via keypad (22 function keys), via touch screen or via keypad and touch screen

PanelView Plus 6 1000 Graphic Terminals

  • Includes a 10.4 in. flat-panel color display with 640 x 480 resolution (minimum) and 18-bit graphics
  • Supports operator input via keypad (32 function keys), via touch screen or via keypad and touch screen

PanelView Plus 6 1250 Graphic Terminals

  • Includes a 12.1 in. flat-panel color display with 800 x 600 resolution (minimum) and 18-bit graphics
  • Supports operator input via keypad (40 function keys), via touch screen or via keypad and touch screen

PanelView  Plus 6 1500 Graphic Terminals

  • Includes a 15 in. flat-panel color display with 1024 x 768 resolution (minimum) and 18-bit graphics
  • Supports operator input via keypad (40 function keys), via touch screen or via keypad and touch screen

 

Additional Information

PanelView Plus/FactoryTalk View Machine Edition YouTube Playlist 


Software

FactoryTalk View Machine Edition
Main Image
Software
FactoryTalk View Machine Edition

FactoryTalk® View Machine Edition software is a versatile HMI application that provides a dedicated and powerful solution for machine-level operator interface devices.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

Certifications
C-TICK CertificationC-TICK Certification
KC CertificationKC Certification
UL Listed CertificationUL Listed Certification
  • UL
  • cULus Listed Class I, Division 2, Groups A, B, C and D; Class II, Division 2, Groups F and G; Class III
  • CE
  • C-Tick
  • RoHS
  • KCC
  • Marine – ABS, Bureau Veritas, DNV-GL, Korean Register, Lloyd’s Register, Registro Italiano Navale (available on select catalog numbers only)

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Product Profiles Publication
PanelView Plus 6 Product Profile 2711P-PP009_-EN-P
PanelView Plus 6 to PanelView Plus 7 Migration Profile MIGRAT-PP029_-EN-P
PanelView Operator Interface Portfolio Features Comparison 2711P-SP011_-EN-P
Miscellaneous Publication
PanelView Plus 400/600 to PanelView Plus 6 400/600 Migration Chart 2711P-QR001_-EN-E
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Human Machine Interface Chevron RightChevron Right
  5. Chevron LeftChevron Left 2711P PanelView Plus 6 400 Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose