Loading

1426 PowerMonitor 5000
Allen-Bradley

Our Bulletin 1426 PowerMonitor™ 5000 is the next generation of high-end, power-quality metering products. Building on core power and energy metering capabilities, the PowerMonitor 5000 takes energy monitoring to the next level.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(2)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 1426 PowerMonitor™ 5000 is the next generation of high-end, power-quality metering products. Building on core power and energy metering capabilities, the PowerMonitor 5000 takes energy monitoring to the next level.

  • Monitors 4 voltage and 4 current channels for every electrical cycle — 1024 data points across 8 channels every 12-17 milliseconds
  • Calculates over 6,000 parameters every cycle
  • Provides a second communication port
  • Includes native EtherNet/IP™ port
  • Includes 4 digital inputs for WAGES data collection
  • Includes 4 outputs for connection to SCADA or control systems
  • Offers configurable alarms for up to 20 events
  • Provides virtual wiring correction capability

PowerMonitor 5000 Models

M5 — base model

M6 — includes base model features, plus:

  • Harmonics
  • Oscillography
  • Event Sync

M8 — includes base model features, plus:

  • Harmonics
  • Oscillography
  • Event Sync
  • Flicker
  • Interharmonics
  • Transient Detect

Additional Information

  • Power Quality & Energy Management — Use this interactive tool to see how energy and power quality management can help you reduce costs and avoid unplanned downtime.

Product Comparison

 

PowerMonitor 500
PowerMonitor 1000
PowerMonitor 5000
Metering Levels

Consumption

X

X

X

Demand

X

X

X

Power factor

X

X

X

Power quality (sag/swell, harmonics, transients)

 

 

X

Waveform capture

 

 

X

Accuracy levels (per standard EN62053-22)
 

Class 1, 1% energy accuracy

X X  

Class 0.2, 0.2% energy accuracy

    X
Connectivity

Outputs

Digital signal
Analog signal (0...20 mA)
Modbus RTU
EtherNet/IP

Modbus RTU
EtherNet/IP
KYZ signal
Digital signal
EtherNet/IP
DeviceNet
ControlNet
KYZ signal
Inputs   Digital signal Digital signal

Software

Use these software packages to configure, monitor, analyze, manage, print, and save power monitor data with your PowerMonitor™ 5000.

FactoryTalk Metrics
Main Image
Software
FactoryTalk Metrics

FactoryTalk® Metrics gives you the data that can reveal new ways to increase production, reduce costs, and increase quality.

Get Started
Studio 5000 Design Software
Main Image
Software
Studio 5000 Design Software

The Studio 5000® development environment helps you respond quickly to changes in market and business needs and reduces total costs of ownership. New design capabilities can increase automation productivity and reduce costs during a project’s lifecycle. Studio 5000 extends beyond one controller to be a system-wide development and design tool.

Get Started
Industrial Communication
Main Image
Software
Industrial Communication

Free your control system to communicate seamlessly with plant floor devices. Our premier communication platform provides a single access point to your control system data, allowing you to bridge through a central workstation to control equipment with shared access. If it has FactoryTalk software, you can find it. You can even browse the network and communicate with third-party devices and applications.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Power Quality and Energy Management Selection Guide 1400-SG001_-EN-P
Installation Instructions Publication
PowerMonitor 5000 Unit Optional Communication Modules Installation 1426-IN002_-EN-P
PowerMonitor 5000 USB Driver Installation and Configuration 1426-IN001_-EN-P
PowerMonitor 5000 Unit Catalog Number Upgrade Installation 1426-IN005_-EN-P
PowerMonitor 5000 Unit Firmware Revision Update Installation 1426-IN004_-EN-P
User Manuals Publication
Energy Management Accelerator Toolkit Quick Start IASIMP-QS016_-EN-P
PowerMonitor 5000 Unit User Manual 1426-UM001_-EN-P
FactoryTalk EnergyMetrix User Guide FTEM-UM003_-EN-P
Program Guides Publication
Trying to Reduce Energy Consumption? Application Technique 1400-AT002_-EN-P
PowerMonitor Products Application Guide 1400-AT001_-EN-P
Product Profiles Publication
Bulletin 1426 PowerMonitor 5000 M5 Product Profile 1426-PP001_-EN-P
Miscellaneous Publication
Power Quality Brochure POWER-BR011_-EN-P
PowerMonitor 5000 Communication Modules Product Information 1426-PC001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UL Listed CertificationUL Listed Certification
  • CE Compliant
  • cULus Certified
  • UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Energy Monitoring
  5. Chevron LeftChevron Left 1426 PowerMonitor 5000
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose