- Offers single cable or dual cable models
- Provides screw terminals for simple and secure installation
- Allows easy modification of existing cable installations
- Includes embedded thermistor models designed for use with ArmorPOINT® thermocoupling input modules which provide cold junction compensation capability
- Product Selection
- Overview
- Documentation
        
        
            Overview
            
    
        
    
        
        
    
    
        
    
    
     
    
    
    
    
    
    
    
    
    
    
    
        
        
            
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
        
        
            
    
    
    
    
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
        
        
            
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
    
    
    
    
    
    
    
        
        
            
    
    
    
    
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
        
        
        
        
        
        
        
        
            
    
    
    
    
    
    
    
    
    
    
    
    
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
        
        
        
        
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
    
    
Our Bulletin 871A and 889 Screw Terminals are field-attachable connectors for use with raw cable. Available in male and female versions, these 4- and 5- pin models contain screw terminals for quick and easy assembly of custom cables on the plant floor. They can be straight or right-angled and are available for use with various cable diameters.
You may also be interested in
        
        
            Documentation
            
    
        
    
        
        
    
    
        
    
    
    
        
        
            
    
    
    
    
        
            
                
                    
                        
            
        
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
| Miscellaneous | Publication | 
|---|---|
| Connectivity & Network Media Brochure | CONEC-BR001_-EN-P |