Loading

1585 RJ45 Connectors
Allen-Bradley

Our In-cabinet (RJ45) Connectors for Ethernet are designed to withstand IP20 industrial applications while ensuring the integrity and performance of your network.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(7)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our In-cabinet (RJ45) Connectors for Ethernet are designed to withstand IP20 industrial applications while ensuring the integrity and performance of your network. Products include patchcords and cordsets, field attachable connectors, raw cable, crimp connectors and bulkhead adapters. Red cable jackets let you easily identify safety applications. Patchcords and cordsets have been mechanically and electrically tested using category 5e cables with category 6 connectors. These products easily connect with Allen-Bradley® Ethernet switches, programmable controllers, PanelView™ graphic terminals, and drives.

Unshielded Twisted Pair (UTP):
  • Robotic high flex TPE cable (four pair); tested to 10 million flexing cycles
  • Robotic high flex TPE cable (two pair); tested to 10 million flexing cycles
  • Polyvinylchloride (PVC) riser cable (four pair) for general purpose applications
  • Plenum cable (four pair) for air duct applications
  • 600V PVC rated cable (two and four pair)
  • Red cable jackets identify safety networks on your machines
Shielded Twisted Pair (STP):
  • PVC cable (four pair) for general purpose applications
  • Robotic high flex and halogen-free PUR cable (four pair); tested to 10 million flexing cycles
  • 600V rated cable (two and four pair); jacket is rated to 600V
  • Red cable jackets identify safety networks on your machines
  • Gigabit Cat 6 robotic high flex cable (four pair); tested to 10 million flexing cycles

Certifications
UL Listed CertificationUL Listed Certification
  • UL Listed

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Essential Components: Connectivity and Ethernet Media Product Profile 1585-PP004_-EN-P
Ethernet Connectivity Product Profile 1585-PP003_-EN-P
Gigabit Ethernet Connectivity Product Profile 1585-PP006_-EN-P
Miscellaneous Publication
Connectivity & Network Media Brochure CONEC-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Connection Devices
  5. Chevron LeftChevron Left 1585 RJ45 Connectors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose