Our Bulletin 1442 Eddy Current Probe Systems include a linear range of 0.25...29 mm (9.8...1142 mils). These systems are suited for shaft vibration, phase/speed reference, and rotor/thrust position measurements on industrial machinery.
- Products
- Overview
- Documentation
- Certifications
Overview
- Suitable for vibration, speed/acceleration, rotor/position, and differential expansion measurements
- Offers non-contact pick-up probe, extension cable, and driver system
- Fully API-670 compliant
- Offers sensor tip diameters from 5...50 mm (0.20...1.97 in.)
- Includes linear ranges from tip from 0.25...29 mm (9.8...1142 mils)
- Offers frequency response from DC to 10 Hz (-3 dB)
- Includes color-coding to assure appropriately matched probes, extension cables, and drivers
You may also be interested in
Documentation
| Installation Instructions | Publication |
|---|---|
| 1442 Eddy Probe Systems Installation | 1442-IN001_-EN-P |
| User Manuals | Publication |
|---|---|
| 1442 Series Eddy Current Probe System User Manual | ICM-UM004_-EN-E |
Certifications
Certifications
- CE
- CSA
- C-Tick
- EX
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.