Loading

1441 Dynamix 2500
Allen-Bradley

Our Bulletin 1441 Dynamix™ 2500 portable data collectors can measure, process, display, and store a variety of analysis functions.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
(24)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 1441 Dynamix™ 2500 portable data collectors can measure, process, display, and store a variety of analysis functions. They can support your predictive maintenance efforts and provide key machinery vibration diagnostics.

  • Offers Mil 810 spec drop rating and IP65 sealing (dustproof and waterproof)
  • Operates in -10…50 °C (14…122 °F) temperature ranges
  • Includes sunlight-visible color LCD
  • Provides 128 MB internal memory
  • Supports Secure Digital (SD) cards up to 16 GB
  • Works with Emonitor® predictive maintenance analysis software
  • Includes data collector, battery, global power supply, communication cable splitter, hand strap, dust cap set, transit case, rubber bump sleeve, and operating system CD

Software

Emonitor Software
Main Image
Software
Emonitor Software

Use Emonitor software for predictive maintenance analysis.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More
Certifications
CSA MarkCanadian Standards Association Mark
C-TICK CertificationC-TICK Certification
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked
  • CSA Certified
  • C-Tick
  • cULus Listed

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Applications

The Dynamix™ 2500 Data Collectors are ideal for trending and diagnostic machinery vibration measurements on fans, pumps, motors, compressors, conveyors, mixers, centrifuges, hammer mills, and gearboxes. These collectors are also ideal in field analysis for:

  • Machinery unbalance
  • Resonance issues including poor foundations, machinery running speeds set too close to structural frequencies, and piping- and/or process-induced frequencies
  • Machine motion during startup or coast-down
  • Time recordings of a machine's vibration for remote analysis
  • Multichannel machine train (using the off-route mode, it can gather and compare as many as 4 channels of vibration data)

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Portable Data Collectors Specifications 1441-TD001_-EN-P
User Manuals Publication
Dynamix 2500 Data Collector User Manual 1441-UM001_-EN-P
Balancing Extension Module User Manual 1441-UM004_-EN-P
Bump Test Extension Module User Manual 1441-UM002_-EN-P
Frequency Response Extension Module User Manual 1441-UM003_-EN-P
Run Up Coast Down Extension Module User Manual 1441-UM006_-EN-P
Time Recorder Extension Module User Manual 1441-UM005_-EN-P
Product Profiles Publication
Dynamix 2500 Portable Data Collector Product Profile 1441-PP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Condition Monitoring
  5. Chevron LeftChevron Left 1441 Dynamix 2500
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose