Our Bulletin 1440 XM® Dynamic Measurement Modules for ControlNet™ networks monitor vibration, pressure, and strain on rotating equipment. These modules are designed to integrate with ControlLogix® controllers connected through a 1440 ControlNet™ adapter.
Includes two channels that connect common vibration sensors (for example, eddy current probes and accelerometers) and any sensor that outputs a voltage signal
Includes one tachometer channel that accepts input from most speed measurement sensors and can measure speeds 1…1.2M RPM with pulse rates 1…50,000 events per revolution
Offers signal processing that provides synchronous or asynchronous measurements
Offers signal processing that provides two levels of integration and FFT processing with as many as 30 measured parameters
Includes one virtual relay
Communicates via ControlNet™ network (connected through a 1440-ACNR ControlNet Adapter)
Includes module configuration managed by a ControlLogix® controller and the Studio 5000™ Logix Designer application
Module I/O and configuration tables are exposed as common tags in the Studio 5000 Logix Designer application
Supports maximum of 10 1440-DYN02-01RJ Dynamic Measurement Modules on a ControlNet™ network
Provides ability to monitor shaft, casing, or pedestal vibration in rotating equipment
With FactoryTalk® View software, you can get a clear consistent story from the standalone machine level HMI to distributed visualization solutions covering your entire enterprise.
Use the pre-programmed faceplates and templates in FactoryTalk View performance and visibility software to interface XM® modules that are integrated with Logix5000™ controllers.
FactoryTalk® View Machine Edition software is ideal for machines and small processes.
FactoryTalk View Site Edition software is ideal for enterprise solutions.
Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
Social Media Cookies
Functional Cookies
Performance Cookies
Marketing Cookies
All Cookies
You can update your preferences at any time. For more information please see our {0}
Privacy Policy