Loading

194R Fused and Non-fused
Allen-Bradley

These switches offer fused and non-fused versions from 20...1250 A and can be ordered with or without an enclosure.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(39)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our 194R Rotary Disconnect Switches offer a variety of fused and non-fused versions from 20...1250 A and can be ordered with or without an enclosure. Non-fused styles permit use of your own fuse blocks. Fused switches, with integral fuse carriers, reduce panel space requirements.

 
  • Includes 20...1250 A IEC and 30...1200 A UL sizes
  • Provides touch-safe design
  • Includes OSHA padlocking
  • Offers front or side external operation
  • Offers thermoplastic, painted metal, and stainless steel enclosures for applications requiring an at-motor disconnecting means
  • Typical applications include:
    • Food processing
    • Electrical machinery
    • Material handling operations
  • Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® components in their applications.
  • Navigating the Jungle of U.S. Industrial Standards blog

Accessories

194R-FC Cable-operated Mechanism

  • Provides 30 A and 60 A sizes
  • Offers fused and non-fused switch versions
  • Uses Bulletin 1494U handles with ratings: IP66 (Type 3R, 3, 12, 4, 4X)
  • Includes pre-assembled, cable-operated disconnect with interlock
  • Offers cable ranges from 3…10 ft (0.91…3.04 m).

194R-LFC Cable-operated Mechanism

  • Provides 100 A and 200 A sizes
  • Offers fused switch versions
  • Uses Bulletin 1494U handles with ratings: IP66 (Type 3R, 3, 12, 4, 4X)
  • Includes pre-assembled, cable-operated disconnect with interlock
  • Offers cable ranges from 3…10 ft (0.91…3.04 m).

194R-SDK2 Side-mounted Kit

  • Provides 30…60 A sizes
  • Offers fused switch versions
  • Provides operating handle ingress with ratings: IP66 (Type 3R, 3, 12, 4, 4X)
  • Includes pre-assembled, side-mounting bracketed disconnect with interlock

Certifications
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
  • CE
  • CSA Certified — File No. LR1234
  • UL Listed — File No. E 14841; Guide No. NLRV
  • UL Listed — File No. E 47426; Guide No. WHTY
Standards Compliance
  • BS EN60947-3
  • CSA 22.2 No. 4
  • IEC 60947/EN60947-3
  • UL 98
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Miscellaneous Publication
Rotary and Visible Blade Disconnect Switches Brochure 194R-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Circuit and Load Protection Chevron RightChevron Right
  5. Chevron LeftChevron Left 194R Fused and Non-fused Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose