Loading

194L Control and Load Switches
Allen-Bradley

Our Bulletin 194L Control and Load Switches are flexible, adaptable, time- and space-saving devices.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(11)
(114)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 193l control and load switches
193l control and load switches
Chevron LeftChevron Left
193l control and load switches
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 194L Control and Load Switches are flexible, adaptable, time- and space-saving devices. Our switches are available as front door-, base- or DIN Rail-mounting versions. You can use these switches as manual motor controllers and motor disconnects.


  • 12, 16, 20, 25, 32, and 40 A inductive load-rated switch
  • IP66 water spray and dustproof handles
  • IP20 finger-safe terminals
  • Switches available for OFF-ON, changeover, star-delta (wye-delta), reversing, ammeter, voltmeter and step switch configurations
  • 1…6-pole versions
  • Base-, DIN or front-door mounting
  • IP66 thermoplastic enclosures

 

Applications

The 194L Control and Load Switches support the following applications:

  • Food processing
  • Semiconductor manufacturing
  • Material handling
  • Automotive assembly
  • Tire production
  • General electrical machinery

Bulletin 194L Demonstration Video


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Rotary and Visible Blade Disconnect Switches Brochure 194R-BR001_-EN-P
Controlling High Efficiency Motors Brochure IE3-BR001_-EN-P
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
IE3IE3
IEC CertificationInternational Electrotechnical Commission Mark
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives
  • CSA Certified (LR 13908)
  • UL Listed (File No. E54612, Guide NLRV)
  • Meets IEC, VDE and BS Standard requirements
  • Suitable for use with IE3 Motors (IEC 60034-30)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit and Load Protection
  5. Chevron LeftChevron Left 194L Control and Load Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose