Loading

194E Load Switches
Allen-Bradley

Our Bulletin 194E Load Switches are designed for use as local motor isolation and disconnect switch applications.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(20)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 194e load switches
194e load switches
Chevron LeftChevron Left
194e load switches
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 194E Load Switches are designed for use as local motor isolation and disconnect switch applications. Our switches are available in 3- and 6-pole versions with add-on additional poles, grounding and neutral terminals and auxiliary contacts. These switches share the same operating handles as the Bulletin 194L Control and Load Switches.


  • Suitable as at-motor disconnect switch (UL508)
  • 16, 25, 32, 40, 63, 80, 100 A inductive load-rated switches
  • IP66/ UL Type 1/3/3R/12 operating handles
  • IP2LX finger-safe terminals
  • 3- and 6-pole versions; add-on accessory poles to make 4-, 5-, 7- and 8-pole units
  • Front/door or DIN/base mounting configurations
  • Available in OFF-ON and changeover configurations
  • 3- and 6-pole enclosed switches
  • Optional thermoplastic enclosures
  • Positive-guided actuation
  • Padlockable handles available (up to 3 padlocks)

Bulletin 194E Demonstration Video


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Rotary and Visible Blade Disconnect Switches Brochure 194R-BR001_-EN-P
Controlling High Efficiency Motors Brochure IE3-BR001_-EN-P
Certifications
Certifications
CCC MarkChina Compulsory Certificate
CSA MarkCanadian Standards Association Mark
IE3IE3
IEC CertificationInternational Electrotechnical Commission Mark
UL Listed CertificationUL Listed Certification
  • CCC
  • CE Marked for all applicable directives
  • CSA Certified (LR 13908)
  • IEC
  • UL Listed (File No. E54612, Guide NLRV)
  • Suitable for use with IE3 Motors (IEC 60034-30)

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Circuit and Load Protection
  5. Chevron LeftChevron Left 194E Load Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose