Loading

Fiber Optic Cables

Fiber Optic Cables
Presence Sensing Devices
  • Photoelectric Sensors
  • Inductive Proximity Sensors
  • Ultrasonic Sensors
  • Capacitive Proximity Sensors

Fiber optic cables are essentially light pipes that attach to a fiber optic sensor. Light emitted from the sensor travels through transparent fibers in the cables and emerges at the end of the fiber. The transmitted or reflected beam is carried back to the receiver through different fibers. Our fiber optic cables are ideal for sensing small objects and are mounted in locations that would be inaccessible to photoelectric sensors.

PH_B11

Glass Fiber Optic Cables

Our Glass Fiber Optic CablesĀ contain multiple strands of very thin glass fiber that are bundled together in a flexible sheath. They are typically more durable than plastic fibers and are able to withstand higher temperatures. Most cables are available with a choice of PVC or flexible stainless steel sheathing.

Product Details
Main Image

Plastic Fiber Optic Cables

Our Plastic Fiber Optic CablesĀ are constructed of a single acrylic monofilament and are most efficient when used with visible red status indicator light sources. Plastic fibers are generally more cost effective than glass fiber optic cables and are ideal for applications that require continuous flexing of the fiber. A wide range of fiber optic tips are available.

Product Details
  • Contact Sales
  • Contact Customer Care
  • Contact Technical Support
  • General Questions
  1. Chevron LeftChevron Left Australia Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Sen... Chevron RightChevron Right
  5. Chevron LeftChevron Left Presence Sensing Devices Chevron RightChevron Right
  6. Chevron LeftChevron Left Photoelectric Sensors Chevron RightChevron Right
  7. Chevron LeftChevron Left Fiber Optic Sensor Cables Chevron RightChevron Right