Loading
Allen-Bradley Hardware Product

ArmorStart Distributed Motor Controllers

  • Main Image
Main Image

Our ArmorStart® Distributed Motor Controllers are a cost-effective, simple solution to your on-machine architecture. These controllers use quick disconnects for I/O, communications, motor, three-phase, and control power while offering several communication options. These controllers provide a solution integrated into EtherNet/IP™ and DeviceNet™ networks and options for safety installations. ArmorStart controllers are ideal for automotive, material handling, and packaging applications.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
ArmorStart Distributed Motor Controllers
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Tools & Resources
Contact a Distributor

Overview

  • Offers EtherNet/IP™ or DeviceNet™ communication capabilities and Embedded Switch Technology
  • Offers local disconnecting means, embedded field I/O, and local logic that uses DeviceLogix® software
  • Offers LED status and diagnostic indication
  • Includes a hardened, wash-down rating with the ability to mount the device near the motor or machine, which provides shorter cable runs
  • Allows the ability to choose factory installed options for specific applications
  • Is suitable for group installations with high short circuit current rating
  • Available for use with round quick connect power media or fixed pipe and wire

Our ArmorStart controllers are suitable for many applications that include:

  • Material handling applications such as food processing, beverage industry, automotive industry, distribution warehouse centers, and airport baggage handling systems
  • Mining applications such as conveyor belts, pumps, and compressors
  • Petrochemical applications such as pumps, fans, and compressors

 

ArmorStart ST Distributed Motor Controllers Interactive Demo
A conveyor line with industrial products featuring an ArmorStart ST product
ArmorStart ST Distributed Motor Controllers Interactive Demo

Learn more about this cost-effective, simple solution to your On-Machine architecture.

Watch Now

Product Comparison

 
ArmorStart LT
ArmorStart ST
Models 290, 291, 294 281, 284
Starter Power Range 0.37...2.2 kW 0.37...7.5 kW
VFD Power Range 0.37...1.5 kW 0.75...3.3 kW
VFD Control V/HZ SVC
High Fault SCCR up to 10 kA up to 65 kA
Network

EtherNet/IP and/or
DeviceNet

EtherNet/IP
Logix AOP Configuration X X
DeviceLogix X X
Auto-device Configuration X X*
Dual-port Ethernet Switch X X
Hardwired Safety Option   X
Embedded Safety I/O Integrated Safety   X*
Embedded IO 6 configurable 4 in/2 out
ArmorConnect® Compatible X X
UL Group Motor Listed X X
Enclosure Rating IP66/Type 4/12 IP67/Type 4/13
Construction Single Box Two Box
*Integrated safety version only    

Product Selection

BETA Our Product Selection is getting an update! Look at the new experience.
BETA
SearchSearch
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
Loading

No products found for .

Search tips:

  • Try searching different catalog numbers, product names, or general keywords
  • Check your search for any spelling errors
Catalog Number Description Preferred Availability Lifecycle Quick Actions
Caret DownDownwards caret
of Results
of
Use our configuration tool to configure a custom product:
LAUNCH PRODUCT CONFIGURATION ASSISTANT
FlagFlag

Specifications

DownloadDownload
ArmorStart with EtherNet/IP - User Manual - Bulletin 280E, 281E, and 284E
DownloadDownload
ArmorStart ST Distributed Motor Controller Specifications
DownloadDownload
ArmorConnect Power Media and ArmorStart Motor, Brake, I/O, and Network Media
DownloadDownload
ArmorStart User Manual - Bulletin 280/281, 283, 284
DownloadDownload
ArmorStart - Safety Version - User Manual - Bulletin 280D/281D, 284D
DownloadDownload
ArmorStart LT Distributed Motor Controller Specifications Technical Data

Certifications

CCC MarkChina Compulsory Certificate
C-TICK CertificationC-TICK Certification
DeviceNetDeviceNet
EtherNet/IPEtherNet/IP
IEC CertificationInternational Electrotechnical Commission Mark

 

Note: Certifications and standards vary by ArmorStart Distributed Motor Controller type. See the listed specification publications for details.

  • cULus — File No. E477761; Guide Nos. NLDX, NLDX7
  • cULus — File No. E59272; Guide Nos. NMMS, NMMS7

 

Standards Compliance

  • CCC
  • CE Marked per Low Voltage Directive 2006/95/EC and EMC Directive 2004/108/EC
  • CSA C22.2, No. 14
  • C-Tick
  • EN/IEC 50178
  • EN/IEC 60947-4
  • EN/IEC 60947-4-1
  • EN/IEC 60947-4-2
  • EN/IEC 61800-3
  • EN/IEC 61800-5-1
  • ODVA for EtherNet/IP and DeviceNet
  • UL 508
  • UL 508C
  • TÜV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.

Product Catalog

Documentation

Resource Publication Number Language
ArmorStart Distributed Motor Control Solutions Brochure 280-BR001
ArmorStart Distributed Motor Controllers Selection Guide 280-SG002
ArmorConnect Power and Control Media Selection Guide 280PWR-SG001
ArmorStart ST Distributed Motor Controller Specifications 280ES-TD001
ArmorStart LT Distributed Motor Controller Specifications Technical Data 290-TD001
ArmorStart and ArmorStart LT Connectivity Quick Reference Guide 280-CL002
ArmorStart Connection System Quick Reference Guide Collection 280-CL003
ArmorStart and ArmorStart ST Connectivity Quick Reference Guide Collection 280ES-CL001
Group Installation Listing Requirements for Drives and Contactor-based Motor Controllers 280-WP001
Bulletin 280, 281, 283, 284 ArmorStart User Manual 280-UM002
Bulletin 280D, 281D, 284D ArmorStart Safety User Manual 280-UM004
Bulletin 280E, 281E, 284E ArmorStart with EtherNet/IP User Manual 280E-UM001
Bulletin 280ES ArmorStart ST Motor Controller User Manual 280ES-UM001
ArmorStart ST Motor Controller with Integrated Safety User Manual 280ES-UM002
Bulletin 290E, 291E, 294E ArmorStart LT Distributed Motor Controller with DeviceNet User Manual 290D-UM001
Bulletin 290E, 291E, 294E ArmorStart LT with EtherNet/IP User Manual 290E-UM001
Applying More Than One ArmorStart Motor Controller in a Single Application Guide 280-AT003
Technical Documentation Center
DetailsDetails
Technical Documentation Center

Find recommended technical specifications, installation instructions and manuals, organized by product family.

 

Browse Tech Doc Center

Literature Library
Literature LibraryLiterature Library
Literature Library

Find a wide selection of publications that support Rockwell Automation, FactoryTalk and Allen‑Bradley products, services and solutions.

 

Search Literature Library

Knowledgebase
KnowledgebaseKnowledgebase Support Center
Knowledgebase

Browse the database of questions and answers on a variety of products and technologies.

 

Get Answers


Tools and Resources

ArmorStart EtherNet/IP Add-on Profile with DeviceLogix
Tools
ArmorStart EtherNet/IP Add-on Profile with DeviceLogix

ArmorStart EtherNet/IP Add-on Profile with DeviceLogix — The Add-on Profile offers quick and efficient program development with automatic tag generation, single-software configuration, and a user-friendly interface.

Get Started
ArmorStart Savings Calculator
Tools
ArmorStart Savings Calculator

Use this calculator to estimate installations savings using On-Machine™ versus traditional wiring.

Get Started
Procurement Specifications
Technical Data
Procurement Specifications

Learn more about product communication options, ratings, and certifications for Distributor Motor Control products.

Learn More
On-Machine Virtual Demo
Demo
On-Machine Virtual Demo

This ArmorStart Virtual demonstration helps you understand how ArmorStart distributed motor control fits into the On-Machine™ process. It explains the benefits of using the ArmorStart motor control family.

Get Started

Learn more about the ArmorConnect® media options through the following overview videos:

Chevron DownChevron Down
Video
ArmorConnect Control Power Media Overview
Chevron DownChevron Down
Video
ArmorConnect Three-phase Power Media Overview
Chevron DownChevron Down
Video
ArmorConnect Auxiliary Power Media Overview
Chevron DownChevron Down
Video
Motor and I/O Cabling System
  1. Chevron LeftChevron Left Australia Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Motor Control Chevron RightChevron Right
  5. Chevron LeftChevron Left Low Voltage Starters Chevron RightChevron Right
  6. Chevron LeftChevron Left ArmorStart Distributed Motor Controllers Chevron RightChevron Right
  • Contact Sales
  • Contact Customer Care
  • Contact Technical Support
  • Phone Support
  • General Questions