Our Bulletin 100-E next generation contactors are available in 9…2650 A sizes, helping to reduce width and weight while saving panel space. The universal electronic AC/DC coil makes selection much easier and offers significant energy savings and direct connection to PLCs for contactors above 100 A.
Overview
- Meets IEC, UL, CSA, and RoHs standards requirements
- Simplifies selection with electronic wide-range AC/DC coils
- Coil terminals ≤ 100 A are reversable without requiring disassembly
- Available integrated PLC interface for contactors above 100 A
- Saves energy with low power consumption
- Includes built-in surge suppression
- How Can a Contactor Save Money When You Design a Panel? — Read this blog for a more complete discussion of the cost implications of contactor selection.
Product Comparison |
Bulletin 100-K
|
Bulletin 100-C
|
Bulletin 100-E
|
Breadth of line | 5...12 A | 9...97 A | 9...2650 A |
Minimize power supply requirements: inrush VA reduced by up to 68% and sealed VA by over 75% versus standard, non-electronic coils | X | ||
Simplified selection with electronic wide-range AC/DC coils | X | ||
Safety versions available | X | X | |
Same dimension for AC and DC | X | 12 & 24 V DC | X |
Integrated surge suppressor | Optional | DC coils | AC and DC coils |
Reversible coil terminations (line or load side) | X | No disassembly required | |
Optional integrated PLC interface without interposing relays | X | ||
Provides front and side mounting of auxiliary contacts | X | X | |
Optional front mount auxiliary with coil terminals makes it easy to wire three component starters | X | ||
Optional electronic and pneumatic timing modules (9…97 A) | X | X | |
Compatible with electronic overload relays | X | X | |
Compatible with bimetallic overload relays | X | X |
Documentation
Certifications
- CE Marked for all applicable directives
- cULus Listed (File No. E41850/E196120)
- CCC
- UL
- EAC
- RCM
- RINA
- KC
- SUVA
- SEMI-F47 (Conditions of use on request)
Standards Compliance
- IEC/EN 60947-1, Low-voltage switchgear and controlgear
- IEC/EN 60947-4-1, Low-voltage switchgear and controlgear, Contactors and motor-starters
- IEC/EN 60947-5-1, Low-voltage switchgear and controlgear, Control circuit devices and switching elements
- UL 60947-4-1, Industrial Control Equipment (USA)
- CSA C22.2 No. 60947-4-1 Industrial Control Equipment (Canada)
- Mechanically Linked Contacts: IEC 60947-5-1, Annex L
- Mirror Contacts: IEC 60947-4-1, Annex F
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.