Loading

DC Micro (M12) Distribution Boxes

Our Bulletin 898 DC Micro (M12) Distribution Boxes connect multiple devices to the control system and are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time. Our distribution boxes require less space, look neater and more organized, and keep cable replacement simple in areas where cables are easily damaged.

Popular Resources/Quicklinks
Connectivity & Network Media Brochure Distribution Boxes Technical Data

Overview

  • Offers 4, 6, or 8 ports
  • Includes parallel-wired 4-pin DC micro-style connectors
  • Offers Standard (no status indicator) and PNP (sourcing) status indicator versions available
  • Includes pre-wired main cable, terminal chamber, or M23-style main cable connector

Product Selection


Specifications

Certifications
  • CSA Certified
  • UL Recognized
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
Distribution Boxes Technical Data 898-TD001
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support