https://www.rockwellautomation.com/en-au/products/details.855T-B24FC4.html
Catalog #: 855T-B24FC4
70 mm Stack Lights
Catalog #: 855T-B24FC4
70 mm Stack Lights
Rockwell Automation announces that as of
2019-10-01T00:00:00.000Z,
the 70 mm Stack Lights will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2019-10-01T00:00:00.000Z
Replacement Category:
Functional Replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Outer diameter | 70 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Recommended wire size | 0.5 mm² |
Recommended terminal torque | 0.8 Nm |
Shock | 5 module stack: 35 G (Surface-mount base or 10 cm aluminum pole base) |
Vibration | 5 module stack: 0.75 G (Surface-mount base or 10 cm aluminum pole base) |
Decibel rating | Maximum volume ranges from 88 dB(A) or 103 dB(A) (volume adjustable by DIP switch)(determined at a distance of 1 m from sound module) |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Electrical
Function acoustic | No |
---|---|
Rated operating voltage Ue | 24 V |
Voltage type for actuating | AC/DC |
Sound module rating | Sound modules: 20000 h |
Tone frequency | Preset at 2400 Hz or 3300 Hz |
Flashing and tone frequency for steady Incandescent/ with sound | Sound pulsing frequency: 1.5 Hz |
Lamp life rating | Incandescent modules: 7000 h |
Light output | 2.5 MSCP 31.4 Lumens |
Operating voltage | 24V (±10%) @ AC/DC |
Current consumption | 281 mA @ 24V AC/DC |
Leakage current impact | All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Flashing and tone pulsing frequency for flashing Incandescent/with sound | Flashing and pulsing frequency the same for 12V module approximately 1.5 Hz, for 24V, 120V, and 240V modules approximately 1.6 Hz |
Construction
Lens color | Red |
---|---|
Housing color | Black |
Module type | Flashing incandescent & sound |
Function flashlight | Yes |
Flashing light | Yes |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Accessory
Materials | Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 931-IN009 |
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 931-IN009 |
TYPE | Technical Data |
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- CE
This product was certified with the above certifications as of 2024-05-30. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.