https://www.rockwellautomation.com/en-au/products/details.855P-B30SE22.html
Catalog #: 855P-B30SE22
Best Selling
Panel Mount Sounder Panel Mount Sounder
Catalog #: 855P-B30SE22
Best Selling
Panel Mount Sounder Panel Mount Sounder
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Loudness | 72 dB |
---|---|
Supply voltage | 12...24V AC/DC |
Sound type | Pulsing: yes |
Housing lenses | None |
Housing color | Black |
Housing base material | Polycarbonate, black |
Sound selection | Externally by terminal connection |
Terminals | Plug-in terminal block, up to 2.5 mm² (14 AWG), IP2X |
Mounting | Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit |
Mechanical
Height | 42 mm |
---|---|
Weight | 25 g |
Outer diameter | 30 mm |
Mounting nut torque | 1.7 Nm |
Electrical
Sound main frequency | 3500 Hz |
---|---|
Nominal current | 20 mA @ 24V AC/DC, 50/60 Hz |
Supply voltage range | 10...26V @ 12...24V AC/DC, 50/60 Hz |
Turn-ON leakage current | ≥3 mA |
Environmental
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP65 |
Operating temperature | -25 °C |
Storage temperature | -25 °C |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.