https://www.rockwellautomation.com/en-au/products/details.2711PC-T6C20D8.html
Catalog #: 2711PC-T6C20D8
Panel View Plus 6 600 Ethernet RS232
Catalog #: 2711PC-T6C20D8
Panel View Plus 6 600 Ethernet RS232
Rockwell Automation announces that as of
2021-09-30T00:00:00.000Z,
the Panel View Plus 6 600 Ethernet RS232 will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2021-09-30T00:00:00.000Z
Replacement Category:
No planned RA replacement
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of HW-interfaces industrial Ethernet | 1 |
---|---|
Number of HW-interfaces RS-232 | 1 |
Number of HW-interfaces RS-422 | 1 |
Number of HW-interfaces USB | 2 |
Number of password levels | 2 |
Voltage type of supply voltage | DC |
Number of online languages | 67 |
Suitable for safety functions | No |
Supporting protocol for TCP/IP | No |
Supporting protocol for Modbus | No |
Supporting protocol for Data-Highway | No |
With colour display | Yes |
Number of pixels, vertical | 240 |
With numeric keyboard | Yes |
With alpha numeric keyboard | Yes |
With message indication | No |
With message system (incl. buffer and confirmation) | No |
Process value representation (output) possible | No |
Process default value (input) possible | No |
With recipes | No |
With printer output | Yes |
Additional software components, loadable | No |
Supporting protocol for EtherNet/IP | No |
Screen diagonal | 5.7 inch |
Number of pixels, horizontal | 320 |
Useful project memory/user memory | 73 MB |
Supply voltage DC | 18 V |
Touch technology | Resistive touch |
Display size | 5.7 inch |
Luminance | 440 cd/m2 (Nits) |
Operator input | Touch |
Power consumption | 15 W max (0.6 A at 24V DC), 9 W typical (0.375 A at 24V DC) |
Display type | Color active-matrix TFT |
Memory | 256 MB RAM, 512 MB nonvolatile memory, (approx. 73 MB free user memory) |
Touch screen | Analog resistive 4-wire |
Operating system | Windows CE 6.0 operating system without extended features and Microsoft Office file viewers |
Backlight | White LED, Not replaceable, 25,000 hours minimum at 25 °C (77 °F) |
Recommended external power supply | Cat. No. 1606-XLE120E, SELV or PELV isolated power supply, 100...240V AC, 250VA max |
Software | FactoryTalk View machine edition software, version 6.10 or later, FactoryTalk ViewPoint software is not supported |
Input voltage | 24V DC nominal |
Battery (real-time clock) | Battery-backed clock timestamps critical data, accuracy is ±2 minutes per month |
Communication ports | Ethernet (10/100 Mbps, Auto-MDI/MDI-X), RS-232, 1 USB host and 1 USB device port |
Supporting protocol for LON | No |
Supporting protocol for ASI | No |
Supporting protocol for PROFIBUS | No |
Supporting protocol for CAN | No |
Supporting protocol for INTERBUS | No |
Supporting protocol for KNX | No |
Supporting protocol for DeviceNet | No |
Supporting protocol for SUCONET | No |
Supporting protocol for other bus systems | No |
Supporting protocol for SERCOS | No |
Supporting protocol for INTERBUS-Safety | No |
Radio standard Bluetooth | No |
Radio standard Wi-Fi 802.11 | No |
IO link master | No |
Supporting protocol for AS-Interface Safety at Work | No |
Supporting protocol for DeviceNet Safety | No |
Supporting protocol for Foundation Fieldbus | No |
Supporting protocol for PROFINET CBA | No |
Supporting protocol for PROFINET IO | No |
Supporting protocol for PROFIsafe | No |
Supporting protocol for SafetyBUS p | No |
Radio standard GPRS | No |
Radio standard GSM | No |
Radio standard UMTS | No |
With SW interfaces | Yes |
Type of display | TFT |
Touch screen, operating force | 10 g |
Touch screen, actuation | 1 million presses |
Battery life | 4 year minimum at 25 °C (77 °F) |
External storage | Secure Digital (SD) card, cat. no.1784-SDx, supported by hot-swappable SD card slot, USB flash drive that is supported by high-speed, hot-swappable, 2.0 USB host port |
Mechanical
Built-in depth | 68 mm |
---|---|
Width of the front | 185 mm |
Height of the front | 152 mm |
Wall mounting/direct mounting | No |
Cutout dimensions | 123 x 156 mm |
Rail mounting possible | No |
Environmental
Degree of protection (NEMA), front side | 4X |
---|---|
Degree of protection (IP), front side | IP66 |
Operating temperature | 0 °C |
Heat dissipation | 85 BTU/hr |
List of degrees of protection (NEMA) | 12, 13, 4X |
Shock | Operating: 15 G at 11 ms |
Enclosure rating | NEMA/UL Type 12, 13, 4X (indoor use only), and IEC IP66 |
Vibration | 10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration |
Relative humidity | 5...95% noncondensing |
Altitude, operating | 2000 m |
Nonoperating temperature | -25 °C |
Construction
Weight, approx | 594 g |
---|---|
Display area | 115 x 86 mm |
Description | PanelView Plus 6 compact terminals |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
User Manual | 2711PC-UM001 |
Technical Data | 2711P-TD005 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | User Manual |
---|---|
PUBLICATION NUMBER | 2711PC-UM001 |
TYPE | Technical Data |
PUBLICATION NUMBER | 2711P-TD005 |
Find more technical documentation for this product in the
Technical Documentation Center.
Copyright ©2024 Rockwell Automation, Inc.