https://www.rockwellautomation.com/en-au/products/details.1756-PSCA2.html
Catalog #: 1756-PSCA2
ControlLogix Redundant P S Adaptor
Catalog #: 1756-PSCA2
ControlLogix Redundant P S Adaptor
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Enclosure type rating | None (open-style) |
---|---|
ISAGX | No |
Rockwell tire and rubber rated | No |
Environmental
Vibration | 2 G @ 10...500 Hz |
---|---|
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G |
Operating temperature | 0 to 60 °C |
Electrical
Current capacity | 4 A @ 3.3V DC |
---|---|
Wire category | 3 - on 1756-CPR2 connections |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 1756-IN620 |
Technical Data | 1756-TD005 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 1756-IN620 |
TYPE | Technical Data |
PUBLICATION NUMBER | 1756-TD005 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- China CCC
- Safety
- CE
- ATEX
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
- Safety
- CE
- ATEX
- Australian RCM
This product was certified with the above certifications as of 2024-05-13. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.