https://www.rockwellautomation.com/en-au/products/details.1756-PA30XT.html
Catalog #: 1756-PA30XT
ControlLogix AC XT Power Supply
Catalog #: 1756-PA30XT
ControlLogix AC XT Power Supply
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Type of voltage (input voltage) | AC |
---|---|
Power output | 30 W |
Output voltage at DC | 5.1 V |
Input voltage, nom | 120/240V AC |
Inrush current, max | 20 A |
Input power, max | 60VA/50 W |
Current capacity | 6 A @ 5.1V DC |
Power output, max | 30 W @ -25...+70 °C (-13...+158 °F) |
Wire category | 1 - on power ports |
Wire size | 2.5 mm² (14 AWG) solid or stranded copper wire rated at 90 °C (194 °F), or greater, 1.2 mm (3/64 in.) insulation max |
Suitable for safety functions | No |
Input voltage at AC 50 Hz | 85 V |
Input voltage at AC 60 Hz | 85 V |
Redundancy capable | No |
Input frequency | 47 Hz |
Construction
Width | 78 mm |
---|---|
Height | 140 mm |
Depth | 145 mm |
Mechanical
Enclosure type rating | None (open-style) |
---|---|
Weight | 0.77 kg |
ISAGX | No |
Rockwell tire and rubber rated | No |
Conductor screw torque | 0.565 Nm |
Environmental
Vibration | 2 G @ 10...500 Hz |
---|---|
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G |
Operating temperature | -25 °C < Ta < +70 °C (-13 °F < Ta < +158 °F) |
Voltage variation | IEC 61000-4-11: 30% dips for 1 period at 0° and 180° on AC supply ports, 60% dips for 5 and 50 periods on AC supply ports, ±10% fluctuations for 15 min on AC supply ports, >95% interruptions for 250 periods on AC supply ports |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 1756-IN619 |
Technical Data | 1756-TD005 |
Find more technical documentation for this product in the
Technical Documentation Center.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 1756-IN619 |
TYPE | Technical Data |
PUBLICATION NUMBER | 1756-TD005 |
Find more technical documentation for this product in the
Technical Documentation Center.
Certifications
- Safety
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-06-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- Safety
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-06-07. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.