Loading
View all IEC Standard Contactors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Preferred
,
100-c30l10

IEC 30 A Contactor

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
100-C IEC Contactor, Screw Terminals, Line Side, 30A, 1 N.O. 0 N.C. Auxiliary Contact Configuration, Single Pack
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Electrical
Drawings
Documents
Certifications
Accessories
Alternative Products
Technotes
Unique Product Identifier
100-c30l10
UPC
662468716031
Estimated Lead Time
5 days
Country of Origin
>1
Aux Contact Configuration
1 NO Contacts & 0 NC Contacts
Maximum Load Current
30 A
Options
Single Pack
Sub Brand
IEC
Voltage
200 v 50 hz
Current
208 v ac 60 hz
Drawings
3D Mechanical Drawing (PDF) Download (PDF)
2D Drawing (PDF) Download (PDF)
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D Mechanical Drawing (PDF) Download (PDF)
2D Drawing (PDF) Download (PDF)
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Circuit Protection Device and SCCR Tables --
Product Cutsheet --
Repair Parts List --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
IECEE Scheme UKCA DOC
  • SUVA LVD Type Approval
  • IECEE Scheme
  • UKCA DOC

This product was certified with the above certifications as of 2026-04-29. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
100-c30l10
UPC
662468716031
Estimated Lead Time
5 days
Country of Origin
>1
Technical Specifications
Aux Contact Configuration
1 NO Contacts & 0 NC Contacts
Maximum Load Current
30 A
Options
Single Pack
Sub Brand
IEC
Voltage
200 v 50 hz
Current
208 v ac 60 hz
Drawings
Drawings
3D Mechanical Drawing (PDF) Download (PDF)
2D Drawing (PDF) Download (PDF)
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Drawings
3D Mechanical Drawing (PDF) Download (PDF)
2D Drawing (PDF) Download (PDF)
3D STP (STEP) Model Download (ZIP)
Product Drawing Drawing (DXF)
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Circuit Protection Device and SCCR Tables General
--
Product Cutsheet General
--
Repair Parts List General
--
100-td013_-en-p Technical Data
100-TD013
General Publication
Circuit Protection Device and SCCR Tables --
Product Cutsheet --
Repair Parts List --
Technical Data Publication
100-td013_-en-p 100-TD013
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
IECEE Scheme UKCA DOC
  • SUVA LVD Type Approval
  • IECEE Scheme
  • UKCA DOC

This product was certified with the above certifications as of 2026-04-29. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.

Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
IEC 30 A Contactor
CloseClose
100-c30l10
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose