https://www.rockwellautomation.com/en-au/products/details.100-C09B200.html
Catalog #: 100-C09B200
Contactor, 9 A, 440V 50 Hz / 480V 60 Hz, AC, 2 NO Poles & 2 NC Poles, No Contact Configuration, Single Pack, Line Side Coil Termination, Screw Terminals, Motor Load
Catalog #: 100-C09B200
Contactor, 9 A, 440V 50 Hz / 480V 60 Hz, AC, 2 NO Poles & 2 NC Poles, No Contact Configuration, Single Pack, Line Side Coil Termination, Screw Terminals, Motor Load
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 100-TD013 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 100-TD013 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- SUVA LVD Type Approval
- UL Listed
- CE
- Eurasion Economic Community
- American Bureau of Shippin
- China CCC
This product was certified with the above certifications as of 2024-05-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- SUVA LVD Type Approval
- UL Listed
- CE
- Eurasion Economic Community
- American Bureau of Shippin
- China CCC
This product was certified with the above certifications as of 2024-05-31. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.