Real-World Results from
Connected Process and Power
Explore customer success stories that show how aligning process control and electrical systems improves visibility, stabilizes operations, and delivers consistent performance gains.
Mining companies using advanced digital and integrated technologies have achieved up to 20% productivity improvements in operations
Industrial organizations achieved over 300% ROI from integrated data and automation platforms, driven by improvements in efficiency, reliability, and visibility
Integrated, data-driven optimization in mining systems can reduce energy consumption by over 30% while improving system efficiency and performance
“Mining productivity has declined by roughly 50 percent over the past two decades, making technology‑enabled efficiency improvements essential to restoring performance and competitiveness.”
Explore real-world successes
Read the Customer Cases
See how miners gained greater reliability and visibility with a unified approach
Ready to learn how you can do more?
Connect with our experts to learn proven strategies for improving ROI in mining