Win the Race to Market
Hear from manufacturers improving
connectivity and productivity
Learn how Rockwell Automation's Integrated Architecture helps automotive manufacturers streamline and opitimize production operations.
40%
reduction in integration time when deploying automotive lines using integrated architecture.
50%
increase in OEE and productivity after implementing MES and connected factory technologies.
Realize
60-100x labor savings through virtual commisioning with Emulate3D® simulation software.
30-40%
reduction in commisioning time when using QuickStick® and iTRAK® motion-control systems with independent cart technology.
A robust solution based on an EtherNet/IP network, and the fact that its architecture is open and more technologically agonistic, made Rockwell Automation more attractive in the long term.
Automotive Digital Solutions eBook
Get the full eBook
Download the report to learn how Rockwell Automation can work with you throughout your entire manufacturing project lifecycle.
Ready to pivot faster with scalable production?
Use this eBook to discover more about Rockwell Automation's offerings that allow you to increase flexibility and improve production processes. When you're ready, we're here to help.