Commissioning Lifecycle

The flowchart shows the steps that are required for commissioning a safety system.
An independent, third-party safety assessment can be required before the system is approved for operation. An independent, third-party certification can be required for IEC 61508 SIL 2 or SIL 3 levels.
IMPORTANT: To achieve IEC-62443-4-2 SL 1 security certification, you must enable
CIP Security
before you download a safety application to the controller.
Commission a Safety System
Commission a Safety System
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal