1834-SUP-PWR Supplemental Power Tap Specifications
For a complete list of standards compliance and certifications, visit our Product
Certifications website, rok.auto/certifications, and use ‘1834-CT’ as your
search term.
Technical Specifications
Attribute | Value | |
|---|---|---|
Input power supply | Requirements/conformance | SELV/PELV UL/CSA/IEC/EN 61010-2-201 |
Terminal designations | 24V DC, (+), (-), accepts wire diameter of 12 AWG | |
Voltage range | 24V DC +/- 10% | |
Current | 0.05 A minimum, 4.1 A maximum | |
DC power cable length | Max distance between power supply and the power tap: 3 m (9.80
ft) | |
Output | Switched power (SP) | 100VA maximum |
SP output voltage | 21.1V DC min, 26.4V DC maximum | |
SP output current | 4 A maximum continuous, 8 A maximum for no longer than 5 s | |
Network power (NP) | NP (+), NP (-) are passed through from the gateway interface | |
Provide Feedback