Function Block Properties Dialog Box - General Configuration Tab Overview (MMC)
The Modular Multivariable Control (MMC) instruction controls two process variables (PV) to their setpoints (SP) using up to three control variables. The MMC instruction calculates the control variables (CV1, CV2, and CV3) in the auto mode based on the PV1 -SP1, PV2 - SP2 deviation, internal model, and tuning.
Use the
General Configuration
tab of the Function Block Properties
dialog box to set the values for the parameters of the selected MMC function block.The following table describes the parameters available on the
General Configuration
tab:Parameter | Description |
Timing | |
| Sets the value of the TimingMode parameter. Supports the following options:Periodic = 0 (default)Oversampling = 1Real Time = 2 |
| Sets the value of the Oversample ![]() t parameter.This field is only enabled if you chose the Oversampling option for the TimingMode parameter.Valid values are in the range of 0 to the maximum of the TON_Timer elapsed time (4194.303 sec.) The default value is 0. |
| Sets the value of the RTSTime parameter.This field is only enabled if you chose the Real Time option for the TimingMode parameter.Valid values are in the range of 1...32767 (1 count = 1 millisecond). |
Control Variables | |
| Enter the control variable override value for CV1, CV2, and CV3 in the range of 0.0...100.0. The default value is 0.0. Set this value in Override mode. These values should correspond to a safe state output of the MMC loop. |
| Enter the target value for controller output 1, 2, and 3 in the range of 0.0...100.0. The default value is 0.0. |
| Choose the first CV to act to compensate for PV1-SP1 deviation. The valid values include:
PV1 Deviation Action Priority First, Second, and Third are mutually exclusive. |
| Choose the second CV to act to compensate for PV2-SP2 deviation. The valid values include:
PV2 Deviation Action Priority First, Second, and Third are mutually exclusive. |
| Choose the CV to be driven to its target value. The valid values include:
|
| Enter a value in the range of 0.0 to a maximum positive floating value that determines the speed with which the controller outputs approach the target values. The default value is 0.0. |
| Select this check box to reset the program control values. |
| When this check box is selected, the appropriate CV1, CV2, or CV3 is placed in the Manual mode when CV1(2)(3)Initializing is set to TRUE unless the current mode is Override or Hand. When the check box is not selected, the CV1, CV2, or CV3 mode does not change. |
PV Tracking | Select this check box to enable the SP to track the PV. This control is ignored in Auto mode. |
Status | Displays status information for blocks containing status bits. If none of the status bits are set, an OK message appears in this field. Otherwise, a list of the status bits that are set appears here. This list is comprised of the parameter names associated with the status bits, and typically explain which parameters were configured with invalid values. |
Execution Order | Displays the block's execution number if the routine is in a verified state. If the routine is not yet verified, a Routine not verified message appears. Note that this item is read-only. |
Never display description in a routine | Select this check box if you do not want the description to display in the routine. |
OK | Click this button to add the selected item in the instruction list to the routine and close the Fun ction Block Properties dialog box. |
Cancel | Click this button to cancel any edits you have made and close the Function Block Properties dialog box. |
Apply | Click this button to accept your changes and continue editing in the Function Block Properties dialog box. |
Provide Feedback
t