Runtime Entitlement Sizing Guide
The tables in this section provide information on the features available with
FactoryTalk® Optix™
and the number of base or extended feature tokens
that are required to use them. You can use any combination of features in an
application, as long as the runtime base package meets the total number of required
base feature tokens, and the runtime extended package meets the total number of
required extended feature tokens.
IMPORTANT:
Use the following tables for guidance only.
See Runtime sizing tool
for up-to-date token packages and how to determine the token package that best meets
your needs.
Packages | |||||
|---|---|---|---|---|---|
Base package size | Base XS | Base S | Base M | Base L | Base XL |
Base feature tokens included | 5 | 8 | 11 | 15 | 21 |
You can add extended token packages to your base token package as your system
requirements grow.
Packages | |||
|---|---|---|---|
Extended package size | XXS | XS | S |
Extended feature tokens included | 3 | 5 | 10 |
Base Feature | Base Token Value |
|---|---|
Core framework, graphics, data controls, charts, local user
management | Included with all base token packages |
HMI graphic rendering (1 client) | 1 |
HTML5 HMI graphic rendering (1 web client) | 1 |
HTML5 HMI graphic rendering (up to 3 web clients) | 2 |
HTML5 HMI graphic rendering (up to 5 web clients) | 3 |
HTML5 HMI graphic rendering (up to 10 web clients) | 5 |
HTML5 HMI graphic rendering (up to 20 web clients) | 7 |
Alarming (includes Alarm History) | 1 |
Event Logger | 1 |
Runtime retentivity | 1 |
Data logger | 1 |
Recipes | 1 |
Basic PDF reporting | 1 |
Audit signature | 1 |
Active directory authentication | 1 |
Document signature | 1 |
Base Feature | Base Token Value |
|---|---|
OPC UA client:
FactoryTalk® Optix™
is a client
to another OPC UA server | |
OPC UA Client – (connected to 1 server) | 1 |
OPC UA Client – (connected to multiple servers) | 2 |
OPC UA server:
FactoryTalk® Optix™
is a server
to other OPC UA clients | |
OPC UA Server – (1 connected client) | 1 |
OPC UA Server – (up to 3 connected clients) | 2 |
OPC UA Server – (up to 5 connected clients) | 3 |
OPC UA Server – (up to 10 connected clients) | 5 |
OPC UA Server – (up to 20 connected clients) | 7 |
Base Feature | Base Token Value |
|---|---|
Database - Embedded InfluxDB | 1 |
Database - Embedded SQLite | Included with Data logger |
Database – External ODBC or InfluxDB (1 database connection) | 1 |
Database – External ODBC or InfluxDB (up to 3 database
connections) | 2 |
Database – External ODBC or InfluxDB (up to 5 database
connections) | 3 |
Base Feature | Base Token Value |
|---|---|
MQTT broker (max 25 connections) | 1 |
MQTT subscriber | 1 (per broker connection) |
MQTT publisher | 1 (per broker connection) |
Base Feature | Base Token Value |
|---|---|
For Logix 5000® controllers | |
1 controller connection | 0 or 1 depending on the runtime target device |
Multiple controller connections | 1 or 2 depending on the runtime target device
|
Runtime tag upload from controller | 1 |
For non-
Allen-Bradley®
controllers | |
1 controller connection | 1 |
Multiple controller connections | 2 |
Runtime tag upload from controller (Siemens S7, Beckhoff) | 1 |
Extended Feature | Extended Token Value |
|---|---|
High availability (three-node cluster) | 3 |
Workstation clients - 1 session | 1 |
Workstation clients - up to 3 sessions | 2 |
Workstation clients - up to 5 sessions | 3 |
Workstation clients - up to 10 sessions | 5 |
1
For
ASEM™
6300
industrial computers or devices with Optix embedded, one
feature token is deducted for communication with Rockwell Automation®
controllers.
Provide Feedback