Channel0x Diagnostics parameters
Channel0x Diagnostics
includes these parameters.Parameter | Description | Value |
---|---|---|
Fault Exists | Shows whether a fault is present on the device. |
|
Data Uncertain | Shows the device is operating outside the designed operating range, or data is under manual or override control. |
|
Field Power | Shows whether field power is present on the channel. |
|
Short Circuit Fault | Shows whether a short circuit or over-current fault (greater current at an output than the maximum current level the channel can handle) is present on the channel. |
|
No Load Fault | Shows whether a no load fault (a signal wire is disconnected from the output or the RTB is removed from the device) is present on the channel. |
|
Open Wire Fault | Shows whether an open wire fault (an output wire is disconnected) is present on the channel. |
|
Fault Timestamp (Short Circuit, No Load, Open Wire, Over Temperature Last Fault) | Shows the timestamp of the fault in YYYY-MM-DD-HH:mm:SS.mmm format.
| A valid time or None if there is no recorded event time. |
Module Over Temperature Fault | Shows whether the device is operating at a higher temperature than its operating limits. |
|
Range | Shows the range for the most recently calibrated channel. | -10V to 10V 0V to 5V 0V to 10V 1V to 5V 0 mA to 20 mA 4 mA to 20 mA -100 mV to 100 mV 1 Ohm to 500 Ohm 2 Ohm to 1000 Ohm 4 Ohm to 2000 Ohm 8 Ohm to 4000 Ohm |
Gain | Shows the channel calibration gain from the last valid calibration. | 32-bit floating point value |
Offset | Shows the channel calibration offset from the last valid calibration. | 32-bit floating point value |
Provide Feedback