Loading
Product Spotlight | May 4, 2026

Expand Performance with the Compact 5000 High Density I/O Modules

The Compact 5000® High-Density Modules 5069-IB32 and 5069-OB32 deliver high-performance digital I/O solution designed for easy scaling.

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail
Compact 5000 high-density modules showing 32 channels of I/O in the 5069-IB32 and 5069-OB32

5069-IB32 and 5069-OB32

With 32 channels of I/O, these modules provide the complete portfolio to support customer migration from the 1769 architecture. The tactile press switch function allows users to select control group A or B status indicators, providing easy reference during commissioning.

The compact design of the 5069-IB32 and 5069-OB32 form factors increase space efficiency compared to previous modules - reducing the footprint by almost 40%.

Designed to provide distributed I/O to CompactLogix® 5380 and GuardLogix® 5580 controllers, these modules integrate seamlessly and expand the performance capabilities of the Logix platform without the complexity.

Increase productivity, simplify installation process, and maximize space savings with 5069 High-Density I/O Discrete Modules.

Compact 5000®, ControlLogix®, and GuardLogix® and Allen-Bradley® are registered trademarks of Rockwell Automation.

Published May 4, 2026


Related News

Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Com...
  3. Chevron LeftChevron Left News
  4. Chevron LeftChevron Left Press Releases
  5. Chevron LeftChevron Left Compact 5000 High Density I/O Modules