VFD technology that minimizes harmonic distortion helps maintain power quality and equipment health. This is particularly critical for remote operations – located far from power generation sources, where voltage dips, harmonics and inconsistent power can disrupt production or damage assets.
Look for motor control solutions with appropriate enclosure ratings for the environment and consider packaged solutions that combine VFDs with other control equipment in durable enclosures to better withstand the conditions of these harsh realities.
Even in extreme environments, VFDs can help operators maximize uptime where it matters most: at the end of the field.
Why variable frequency drives are essential
VFD adoption is accelerating across the oil and gas industry for 6 critical reasons:
1. Reduced energy consumption while maintaining required flow and pressure
2. Improved reliability and reduced wear on pumps and compressors
3. Enhanced power quality through harmonic mitigation and regenerative capabilities
4. Real-time control that responds to changing reservoir or process conditions
5. Lower total lifecycle cost through reduced maintenance and extended equipment life
6. Lower carbon emissions through electrification and optimized motor usage
Whether your goal is to stabilize production, cut fuel usage, modernize infrastructure or meet sustainability targets, VFDs help deliver measurable ROI across nearly every motor-driven application.
Where PowerFlex® variable frequency drives fit
At the highest level, oil and gas producers typically choose variable frequency drive technology based on the torque profile of their load:
Variable torque applications (centrifugal pumps, fans, compressors)
- PowerFlex 753 VFDs: The general-purpose VFDs for pumps and compressors, delivering reliable speed control, strong connectivity and meaningful energy savings
- PowerFlex 525 VFDs: Compact, economical and built for fans, smaller pumps, agitators, mixers and auxiliary systems
Constant torque applications (reciprocating pumps, progressive cavity pumps, rod pumps, screw pumps)
- PowerFlex 753 VFDs: This workhorse is commonly used in pump applications, delivering reliable performance and compelling value for critical oil & gas applications
- PowerFlex 755T-series VFDs: Smart motor control. High-performance VFDs with adaptive control for precise torque, harmonic mitigation, regeneration and multi-motor system support
- PowerFlex 6000T medium-voltage and PowerFlex 755T-series low-voltage VFDs with TotalFORCE® technology are built on a connected platform that streamlines integration and accelerates commissioning. Self‑monitoring and predictive analytics are standard features, offering proactive maintenance and higher uptime
Do you need to optimize your oil and gas operations? Find the right VFD for your application – fast. Try our easy-to-use drive match tool.