Loading
Blog
Recent ActivityRecent Activity

ASEM™ Industrial Computers: Built for Modern Visualization

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail
Beverage factory, Conveyor belt with bottles, food and drink production line process

As manufacturing operations become more connected and data‑driven, visualization systems are expected to do far more than display information. Today’s HMI platforms must deliver rich graphics, support flexible architectures, adapt to evolving cybersecurity requirements, and remain reliable in demanding industrial environments.

Our ASEM industrial computers are designed with these needs in mind. Purpose‑built for FactoryTalk® visualization software and modern deployment models, ASEM PCs provide a flexible and rugged foundation for plant‑floor visualization today and into the future.

A Complete Portfolio for Industrial Visualization

Anchored by the ASEM 6300 series, the ASEM industrial computer family offers a broad range of form factors to meet diverse application needs. The portfolio includes:

  • Industrial box PCs
  • Panel PCs with integrated displays
  • Thin clients
  • On‑machine systems
  • Industrial monitors

Unlike general‑purpose computers, ASEM PCs are engineered specifically for industrial automation environments. They are designed to integrate seamlessly with FactoryTalk® View, FactoryTalk® Optix™ and ThinManager®, enabling consistent visualization experiences from individual machines to plant‑wide operations.

This flexibility allows manufacturers to select hardware that aligns with their operational goals whether that’s a standalone HMI, a centralized visualization strategy, or a scalable architecture that grows over time. It also delivers the solution from a single vendor simplifying support and lifecycle strategies.

Designed for the Realities of the Plant Floor

Industrial environments present challenges that standard IT hardware is not built to handle. ASEM industrial computers address these challenges through design choices focused on reliability, longevity, and consistency.

Key characteristics include rugged, fanless construction to reduce maintenance, support for wide operating temperature ranges, and mechanical designs suited for cabinet, panel, or on‑machine mounting. Flexible I/O options, including multiple Ethernet ports and modern display outputs, support today’s HMI, IIoT, and edge‑computing workloads.

Together, these features help ensure predictable performance and long service life, even in harsh or space‑constrained environments.

Choosing Hardware for FactoryTalk® View and FactoryTalk® Optix™

FactoryTalk® View and FactoryTalk® Optix are designed to support a wide range of visualization architectures, from traditional machine‑level HMIs to more modern, distributed and scalable systems. ASEM hardware complements this flexibility by offering multiple performance tiers and form factors.

When selecting hardware, customers typically consider:

  • The role the device will play (local runtime, centralized visualization, or display endpoint)
  • The software requirements
    • FT View SE System Requirements link
    • For Optix Runtime, we recommend using the Device Sizing tool on FactoryTalkHub.com.
    • ThinManager® System Requirements
  • The complexity of the visualization experience, including graphics and screen resolution

Environmental and mounting requirements:

  • Long‑term maintenance and lifecycle expectations

By aligning hardware capability with application requirements, manufacturers can avoid unnecessary complexity while ensuring consistent and responsive visualization performance.

Extending Value with ThinManager®

ASEM™ industrial computers can operate as standalone visualization platforms, but many customers unlock additional value by pairing them with ThinManager® software.

ThinManager centralizes the delivery and management of visualization content across the plant floor. Many ASEM systems are ThinManager Ready, allowing them to boot directly into a centrally managed environment. This approach reduces the need for locally managed operating systems and simplifies deployment and maintenance.

With ThinManager, visualization content can be delivered based on users, locations, or roles, helping ensure that the right information is available at the right place and time.

Extend the Value with Remote Access

ASEM 6300 IPCs come with a FactoryTalk® Remote Access™ Runtime license that enables remotes monitoring, troubleshooting and deployment. Add new 6300s to an existing FTRA system with no additional costs for the runtime license. (FactoryTalk Remote Access manager does have a cost)

Delivering FactoryTalk® Applications with Confidence

When used together, ASEM hardware, FactoryTalk View or FactoryTalk Optix, and ThinManager form a cohesive visualization solution. This combination, along with FactoryTalk Remote Access, supports centralized application management, improved cybersecurity posture, and flexible deployment and support strategies without sacrificing the ruggedness required for industrial use.

As visualization requirements evolve, this architecture makes it easier to scale, adapt, and maintain systems over time.

A Foundation for Modern Manufacturing

ASEM industrial computers are more than display devices, they are a core component of the modern visualization strategy of Rockwell Automation. By combining industrial‑grade hardware with FactoryTalk software and centralized management capabilities, manufacturers can build visualization systems that are reliable, scalable, and ready for what comes next.

Whether modernizing existing HMIs or designing new systems from the ground up, ASEM industrial computers provide a trusted foundation for industrial visualization.

Industrial Computers and Monitors
Front facing screens of the ASEM 6300P-SW2 Industrial Panel PC
Industrial Computers and Monitors
Discover industrial computers and monitors from Rockwell Automation, including rugged box PCs, panel PCs, thin clients and industrial monitors.
Learn More

Published July 14, 2026

Topics: Scalable Control & Visualization Industrial Computers & Monitors FactoryTalk View FactoryTalk Optix FactoryTalk ThinManager FactoryTalk Remote Access Human Machine Interface

Paul Haikal
Paul Haikal
Commercial Portfolio Manager, Visualization Software, Rockwell Automation
Paul has 20+ years’ experience in industrial automation,  spanning remote support, enablement and product and portfolio leadership -- with a passion for visualization to deliver intuitive, connected operations. He leads programs improving customer outcomes and enabling large-scale deployments, helping teams move faster from operational data to action through secure, scalable design- and data-driven decision support across HMI and SCADA offerings like FactoryTalk View and FactoryTalk Optix.
Connect:
Subscribe to Rockwell Automation

Receive the latest news, thought leadership and information directly to your inbox.

Subscribe now

You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Com...
  3. Chevron LeftChevron Left News
  4. Chevron LeftChevron Left Blogs
  5. Chevron LeftChevron Left ASEM™ Industrial Computers: Built for Modern Visualization
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose