https://www.rockwellautomation.com/en-at/products/details.ak-r2-120p1k2.html
Catalog #: ak-r2-120p1k2
Best Selling
Kit, Dynamic Brake Resistor, Medium Duty, 120 Ohm, 260 W, External Mount, 400-690V AC Input
Catalog #: ak-r2-120p1k2
Best Selling
Kit, Dynamic Brake Resistor, Medium Duty, 120 Ohm, 260 W, External Mount, 400-690V AC Input
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
For full product specifications, please see the product catalog.
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 20A-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 20A-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.