https://www.rockwellautomation.com/en-at/products/details.889R-F3AEA-2.html
Catalog #: 889R-F3AEA-2
Best Selling
889 AC Micro Cable
Catalog #: 889R-F3AEA-2
Best Selling
889 AC Micro Cable
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Rated voltage | 250 V |
---|---|
Rated current In | 4 A |
List of degrees of protection (IP), mounted | IP67 and IP69K |
Description | AC micro cordset or patchcord |
Assembly rating | 250V, 4 A |
Cable rating | Unshielded, oil, water, and UV resistant, AWM, 18 AWG |
Construction
With shield connection | No |
---|---|
Cable length | 2000 mm |
Height | Connector: 31.8 mm |
Length | Connector: 47 mm |
Second end termination style | No connector |
Second end termination type | Cable - automotive color coded |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pins, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pins |
Diameter | Connector: 14 mm |
Material of contact surface | Gold |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Braiding | Shield aluminum mylar stranding 26 x #36 (AWG) (braided cable models only) |
Mechanical
Degree of protection (IP), mounted | IP69K |
---|---|
Operating temperature | -20 °C |
Number of pins | 3-pins |
Second end conductors | Same as first end |
First end connector style | Female, straight (internal threads, except mini receptacles) |
Cable type | PVC cable, yellow, unshielded, 18 AWG |
Material | Coupling nut: Epoxy-coated Zinc, Connector: molded oil-resistant Polyurethane body, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diameter |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.