https://www.rockwellautomation.com/en-at/products/details.889D-R8AB-10.html
Catalog #: 889D-R8AB-10
Best Selling
DC Micro Cable, Female, Rt Angle (Int Threads), Female, Right Angle (int threa, Standard Materials, 8-Pins, 8-Pins, Cable, No Connector, Cable - IEC Stndrd Color Code, No Connector, Same as First End, PVC Cbl, Black, UnShld, 24AWG, PVC Cable, Yellow, 24AWG, Cable - IEC Stndrd Color Code, Standard, 10 m
Catalog #: 889D-R8AB-10
Best Selling
DC Micro Cable, Female, Rt Angle (Int Threads), Female, Right Angle (int threa, Standard Materials, 8-Pins, 8-Pins, Cable, No Connector, Cable - IEC Stndrd Color Code, No Connector, Same as First End, PVC Cbl, Black, UnShld, 24AWG, PVC Cable, Yellow, 24AWG, Cable - IEC Stndrd Color Code, Standard, 10 m
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 8 |
---|---|
Degree of protection (IP), mounted | IP69K |
Number of pins | 8-pins |
Second end conductors | Same as first end |
Enclosure type rating | IP67, NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K |
First end connector style | Female, right angle (internal threads) |
Cable type | Oil-resistant PVC jacket, 18 and 22 AWG or 24 AWG conductors, 300V |
Material | Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diameter |
Electrical
Rated voltage | 36 V |
---|---|
Rated current In | 1.5 A |
Assembly rating | 1.5 A @ 30V AC/36V DC |
Cable rating | 4 & 5 core (PUR): UL AWM style 20866 VW-1 80 °C 300V, CSA AWM A/B I/II 80 °C 300V FT1, UV oil and water resistant 300V, 8 core (PUR): UL AWM style 20866 90 °C 300V, CSA II A 90 °C 300V, TPE: UL AWM style 20327 VW-1 105 °C 300V, CSA AWM A/B I/II 105 °C 300 |
Construction
With shield connection | No |
---|---|
Cable length | 10000 mm |
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Diameter, approx | Connector: 14 mm (0.56 inch) @ right angle female |
Length, approx | Connector: 31.8 mm (1.25 inch) @ right angle female |
Height, approx | Connector: 31.8 mm (1.25 inch) @ right angle female |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pins, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pins |
Diameter | 4 core cable (PUR): 5 mm (0.21 inch), 4 core cable (18 AWG TPE): 7 mm (0.28 inch), 4 core cable (22 AWG TPE): 4.9 mm (0.19 inch), 5 core cable: 6.5 mm (0.25 inch), 7 core cable: 7.4 mm (0.29 inch), 8 core cable: 7.4 mm (0.29 inch) |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.