https://www.rockwellautomation.com/en-at/products/details.889D-P4AC-2.html
Catalog #: 889D-P4AC-2
DC Micro Cable, Female, Rt Angle, LED-PNP, Female, Right Angle, LED-PNP, 4-Pins, Standard Materials, 4-Pins, Cable, No Connector, Cable - IEC Stndrd Color Code, No Connector, Same as First End, PVC Cbl, Yellow, UnShld, 22AWG, PVC Cable, Yellow, 22AWG, Cable - IEC Stndrd Color Code, Standard, 2 m
Catalog #: 889D-P4AC-2
DC Micro Cable, Female, Rt Angle, LED-PNP, Female, Right Angle, LED-PNP, 4-Pins, Standard Materials, 4-Pins, Cable, No Connector, Cable - IEC Stndrd Color Code, No Connector, Same as First End, PVC Cbl, Yellow, UnShld, 22AWG, PVC Cable, Yellow, 22AWG, Cable - IEC Stndrd Color Code, Standard, 2 m
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 4 |
---|---|
Degree of protection (IP), mounted | IP67 |
Operating temperature | -20 °C |
Number of pins | 4-pins |
Second end conductors | Same as first end |
Enclosure type rating | IP67, NEMA 6P |
First end connector style | Female, right angle, LED-PNP |
Cable diameter | LED: 5 mm (0.2 inch), Coiled: 7.1 mm (0.28 inch) |
Cable type | Oil-resistant yellow PVC jacket, 20 or 22 AWG stranded copper, 300V |
Material | Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PVC, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diameter |
Electrical
Rated voltage | 30 V |
---|---|
Rated current In | 4 A |
Assembly rating | 4 A @ 30V |
Cable rating | LED models: UL AWM style 2661 VW-1 105 °C 300V, CSA AWM A/B I/II 80 °C 300V FT1, UV oil and water resistant |
Construction
With shield connection | No |
---|---|
Cable length | 2000 mm |
Second end termination style | No connector |
Second end termination type | Cable - IEC standard color code |
Diameter, approx | Connector: 15 mm (0.59 inch) @ straight female |
Length, approx | Connector: 42 mm (1.2 inch) @ Straight female |
Height, approx | Connector: 43 mm (1.7 inch) @ right angle female |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pins, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pins |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.