https://www.rockwellautomation.com/en-at/products/details.871TM-DH10NN30-A2.html
Catalog #: 871TM-DH10NN30-A2
Metal Face Inductive Sensor
Catalog #: 871TM-DH10NN30-A2
Metal Face Inductive Sensor
Rockwell Automation announces that as of
2024-06-24T00:00:00.000Z,
the Metal Face Inductive Sensor will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
2024-06-24T00:00:00.000Z
Replacement Category:
Engineering Replacement
Replacement Product:
871TM-M10NN30-A2
[https://www.rockwellautomation.com/en-at/products/details.871TM-M10NN30-A2.html]
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Diameter sensor | 30 mm |
---|---|
Nominal sensing distance | 10 mm |
Degree of protection (NEMA) | 13 |
Shock | 30 G (1.06 oz), 11 ms |
Vibration | 55 Hz, 1 mm amplitude, 3 planes |
Enclosure type rating | NEMA 1, 2, 3, 3R, 4, 4X, 6, 6P, 12, IP67 (IEC529) all models, 1200 psi washdown, toughlink and micro connector versions are also rated IP69K (IEC 529) |
Construction
Voltage type | DC |
---|---|
Type of electric connection | Cable |
Connection type | PVC cable 2 m |
Connection style | Cable: 2 m length, A2 - 3-conductor PVC, C2 - 3-conductor #22 AWG-toughlink, H2 - 3-conductor #18 AWG toughlink, Quick disconnect: 4 pin mini style, 4 pin micro style |
Material housing | Metal |
Type of actuation | Metallic Target |
Housing material | Stainless steel face and barrel |
Electrical
Switching frequency | 40 Hz |
---|---|
Load current | ≤200 mA |
Hysteresis | 10% typical |
Leakage current | ≤0.9 mA |
Voltage drop | ≤8V |
Special feature | Short barrel |
Output configuration | Normally open sinking DC |
Repeatability | ≤10% at constant temperature |
Correction factor | Steel: 1 |
Status indicator | Red: Output energized, Green: Power/short circuit (flashing)-18 mm models only |
Protection type | False pulse, transient noise, reverse polarity, short circuit (trigger at 340 mA typical), overload |
Rated control supply voltage at DC | 10 V |
Capacitive load | ≤1 μF |
Product type | Metal face |
Output | Normally open |
Description | Metal face inductive sensor |
Environmental
Operating temperature | -25 °C |
---|
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | PROX-TD001 |
User Manual | 871TM-UM001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | PROX-TD001 |
TYPE | User Manual |
PUBLICATION NUMBER | 871TM-UM001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.