https://www.rockwellautomation.com/en-at/products/details.855TE-B10D4D8D6D3.html
25cm Pole Mount Signaling Device
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Outer diameter | 70 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Recommended wire size | 0.5 mm² |
Recommended terminal torque | 0.8 Nm |
Shock | 5 module stack: 35 G (surface-mount base or 10 cm aluminum pole base) |
Vibration | 5 module stack: 0.75 G (surface-mount base or 10 cm aluminum pole base) |
Electrical
Rated operating voltage Ue | 120 V |
---|---|
Voltage type for actuating | AC |
Lamp life rating | Level-4 incandescent module: 8000 h @ 12V AC/DC |
Light output | 3.0 MSCP 37.7 Lumens @ 120V AC |
Voltage | 120V AC full voltage |
Operating voltage | 120V AC (±10%) @ AC, 60 Hz |
Current consumption | Level-4 module: 58 mA @ 120V AC |
Network option | Standard |
Leakage current impact | can absorb up to 3 mA of leakage current from solid-state outputs without module activation. |
Communication rate options | 125K, 250K, 500K, autobaud |
Construction
Housing color | Black |
---|---|
Base type | 25 cm pole mount (includes cap) |
Level-1 lens color | Red |
Level-2 lens color | Yellow |
Level-3 lens color | Blue |
Level-4 lens color | Green |
Level-5 lens color | No module |
Level-5 module type | No module |
Level-1 module type | Steady incandescent module |
Level-2 module type | Steady incandescent module |
Level-3 module type | Steady incandescent module |
Level-4 module type | Steady incandescent module |
Function continuous light | Yes |
Environmental
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Accessory
Materials | Surface and vertical-mount pole connection box and magnetic mount housing: Polycarbonate |
---|
Documentation
For all available documentation, please see the literature results.
Certifications
- CE
This product was certified with the above certifications as of 2024-01-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- CE
This product was certified with the above certifications as of 2024-01-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.