https://www.rockwellautomation.com/en-at/products/details.855PC-B24LE422.html
Catalog #: 855PC-B24LE422
Best Selling
Light and sound comb Alarm Light and sou
Catalog #: 855PC-B24LE422
Best Selling
Light and sound comb Alarm Light and sou
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Environmental
Degree of protection (NEMA) | 4X |
---|---|
Degree of protection (IP) | IP65 |
Operating temperature | -25 °C |
Storage temperature | -25 °C |
Electrical
Loudness | 103 dB |
---|---|
Type of current | AC/DC |
Lamp type | LED |
Nominal voltage | 24 V |
Sound type | Pulsing: yes |
Nominal current | 73 mA @ 24V AC/DC, 50/60 Hz |
Frequency sound signal | 3.3 kHz |
Supply voltage range | ±10% |
Sound main frequency | 3300 Hz |
Turn-ON leakage current | ≥3 mA |
Sound level, min | <85 dB |
Sound level adjustment | Stepless |
Sound selection | Externally by terminal connection |
Construction
Colour housing | Black |
---|---|
Lens color | Red |
Housing color | Black |
Type of acoustic signal | Pulse tone/continuous tone |
Lens material | Polycarbonate |
Housing material | Polycarbonate, black |
Terminals | Plug-in terminal block, up to 2.5 mm2 (14 AWG), IP2X |
Mounting | Central mounting for bore holes 22 mm or 30.5 mm with hole adapter kit |
Mechanical
Height | 82 mm |
---|---|
Weight | 85 g |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Size | 65 mm diameter sounder and LED |
Mounting nut torque | 1.7 Nm |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.