https://www.rockwellautomation.com/en-at/products/details.855E-LL24W.html
Catalog #: 855E-LL24W
Best Selling
50 mm Stack Light 50 mm Stack Light
Catalog #: 855E-LL24W
Best Selling
50 mm Stack Light 50 mm Stack Light
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Voltage type | AC/DC |
---|---|
Voltage | 24V AC/DC full voltage |
Description | LED lamp for 50 mm stack light |
Mechanical
Colour | White |
---|---|
Length | 46 mm |
Diameter | 32.8 mm |
Construction
Average nominal lifespan | 100000 h |
---|---|
Accessory | LED lamps for socket mounted modules |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 855-TD001 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.